(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

VA Type Drawer Unit (Resin Drawers, with Drawer Stoppers)

VA Type Drawer Unit (Resin Drawers, with Drawer Stoppers)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 11,867.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
VA-45BN SALE
VA-45BWN SALE
VA-47BN SALE
VA-47BWN SALE
VA-65BN SALE
VA-65BWN SALE
VA-67BN SALE
VA-67BWN SALE
VA-85BN SALE
VA-85BWN SALE
VA-87BN SALE
VA-87BWN SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Height (mm) Width (mm) Drawer Trusco Code Mass Amount Of Content

฿ 12,412.00

฿ 11,419.04

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) 10 Day(s) 444 553 A-1 20 pcs 393-7453 15.4kg 1 unit

฿ 11,867.00

฿ 10,916.45

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) 12 Day(s) 444 553 AW-2, 10 pcs 393-7461 15.4kg 1 unit

฿ 17,977.88

฿ 16,530.66

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) 40 Day(s) 605 553 A-1 28 pcs 393-7470 20kg 1 unit

฿ 16,911.19

฿ 14,450.61

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) 12 Day(s) 605 553 AW-2, 14 pcs 393-7488 20kg 1 unit

฿ 19,487.85

฿ 16,443.85

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) 40 Day(s) 444 795 A-1 30 pcs 393-7496 21.6kg 1 unit

฿ 18,344.96

฿ 15,690.44

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) 40 Day(s) 444 795 AW-2, 15 pcs 393-7500 21.6kg 1 unit

฿ 25,597.94

฿ 23,335.08

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) 40 Day(s) 605 795 A-1 42 pcs 393-7518 28.5kg 1 unit

฿ 23,997.90

฿ 20,335.82

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) 40 Day(s) 605 795 AW-2, 21 pcs 393-7526 28.5kg 1 unit

฿ 24,667.28

฿ 20,942.52

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) 40 Day(s) 444 1037 A-1 40 pcs 393-7534 26.9kg 1 unit

฿ 23,143.43

฿ 19,938.06

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) 40 Day(s) 444 1037 AW-2, 20 pcs 393-7542 26.9kg 1 unit

฿ 32,974.61

฿ 30,188.26

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) 40 Day(s) 605 1037 A-1 56 pcs 393-7551 37.4kg 1 unit

฿ 30,841.22

฿ 26,267.47

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) 40 Day(s) 605 1037 AW-2, 28 pcs 393-7569 37.4kg 1 unit

Basic Specifications

  • Product Type
    Drawer
  • Depth (mm)
    307
  • Maximum Load (kg/unit)
    Weight (101 kg up)
  • Drawer color
    Transparency
  • Main Body Material
    Steel
  • Drawer material
    AS Resin
  • Main Body Color
    White
  • Accessory
    Each drawer has 1 partition and 1 name card.
  • Amount Of Content
    1 unit

Product Description

Resin drawer type small parts case with a stopper for the drawers.
[Features]
· A horizontal case.
· It has a depth of 307 mm, allowing it to be used as a workbench and providing a wide work surface.
· Each drawer has 1 partition and 1 name card.
· Manufactured in Japan.
[Applications]
· Part management case with a depth that's perfect as a workbench.

Part Number
VA-45BN SALE
VA-45BWN SALE
VA-47BN SALE
VA-47BWN SALE
VA-65BN SALE
VA-65BWN SALE
VA-67BN SALE
VA-67BWN SALE
VA-85BN SALE
VA-85BWN SALE
VA-87BN SALE
VA-87BWN SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Height (mm) Width (mm) Drawer Trusco Code Mass Amount Of Content

฿ 12,412.00

฿ 11,419.04

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) 10 Day(s) 444 553 A-1 20 pcs 393-7453 15.4kg 1 unit

฿ 11,867.00

฿ 10,916.45

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) 12 Day(s) 444 553 AW-2, 10 pcs 393-7461 15.4kg 1 unit

฿ 17,977.88

฿ 16,530.66

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) 40 Day(s) 605 553 A-1 28 pcs 393-7470 20kg 1 unit

฿ 16,911.19

฿ 14,450.61

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) 12 Day(s) 605 553 AW-2, 14 pcs 393-7488 20kg 1 unit

฿ 19,487.85

฿ 16,443.85

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) 40 Day(s) 444 795 A-1 30 pcs 393-7496 21.6kg 1 unit

฿ 18,344.96

฿ 15,690.44

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) 40 Day(s) 444 795 AW-2, 15 pcs 393-7500 21.6kg 1 unit

฿ 25,597.94

฿ 23,335.08

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) 40 Day(s) 605 795 A-1 42 pcs 393-7518 28.5kg 1 unit

฿ 23,997.90

฿ 20,335.82

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) 40 Day(s) 605 795 AW-2, 21 pcs 393-7526 28.5kg 1 unit

฿ 24,667.28

฿ 20,942.52

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) 40 Day(s) 444 1037 A-1 40 pcs 393-7534 26.9kg 1 unit

฿ 23,143.43

฿ 19,938.06

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) 40 Day(s) 444 1037 AW-2, 20 pcs 393-7542 26.9kg 1 unit

฿ 32,974.61

฿ 30,188.26

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) 40 Day(s) 605 1037 A-1 56 pcs 393-7551 37.4kg 1 unit

฿ 30,841.22

฿ 26,267.47

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) 40 Day(s) 605 1037 AW-2, 28 pcs 393-7569 37.4kg 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1