(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

TM Type Drawer Unit (AS Resin Drawers)

TM Type Drawer Unit (AS Resin Drawers)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 12,114.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TM-43B SALE
TM-43BW SALE
TM-44B SALE
TM-44BW SALE
TM-46B SALE
TM-46BW SALE
TM-63B SALE
TM-63BW SALE
TM-64B SALE
TM-64BW SALE
TM-66B SALE
TM-66BW SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Height (mm) Width (mm) Details Type Drawer Trusco Code Mass Amount Of Content

฿ 12,114.00

฿ 11,143.67

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) 12 Day(s) 468 592 3-tier type MM-1N: 12 pcs 332-4575 13.9kg 1 unit

฿ 12,254.00

฿ 11,272.45

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) 12 Day(s) 468 592 3-tier type MM-2N: 6 pcs 332-4583 13.3kg 1 unit

฿ 15,435.00

฿ 14,200.20

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) 12 Day(s) 609 592 4 tier type MM-1N: 16 pcs 332-4613 18.1kg 1 unit

฿ 15,622.00

฿ 14,372.24

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) 40 Day(s) 609 592 4 tier type MM-2N: 8 pcs 332-4621 17.2kg 1 unit

฿ 24,806.81

฿ 22,192.17

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) 40 Day(s) 890 592 6 Step Type MM-1N: 24 pcs 332-4656 26.7kg 1 unit

฿ 24,845.65

฿ 20,599.53

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) 40 Day(s) 890 592 6 Step Type MM-2N: 12 pcs 332-4664 25.3kg 1 unit

฿ 17,151.00

฿ 15,778.92

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) 12 Day(s) 468 854 3-tier type MM-1N: 18 pcs 332-4591 19.4kg 1 unit

฿ 17,361.00

฿ 15,972.12

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) 40 Day(s) 468 854 3-tier type MM-2N: 9 pcs 332-4605 18.4kg 1 unit

฿ 23,782.35

฿ 19,527.69

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) 40 Day(s) 609 854 4 tier type MM-1N: 24 pcs 332-4630 25.4kg 1 unit

฿ 23,821.79

฿ 19,786.38

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) 40 Day(s) 609 854 4 tier type MM-2N: 12 pcs 332-4648 24kg 1 unit

฿ 34,348.48

฿ 30,697.24

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) 40 Day(s) 890 854 6 Step Type MM-1N: 36 pcs 332-4672 35.8kg 1 unit

฿ 34,422.52

฿ 28,525.94

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) 40 Day(s) 890 854 6 Step Type MM-2N: 18 pcs 332-4681 33.8kg 1 unit

Basic Specifications

  • Product Type
    Drawer
  • Depth (mm)
    307
  • Maximum Load (kg/unit)
    Weight (101 kg up)
  • Drawer color
    Transparency
  • Main Body Material
    Steel
  • Specifications
    Main Body Color: Neogray
  • Drawer material
    AS Resin
  • Accessory
    Label Card: 1 Per Drawer
  • Accessory 2
    Partition: 1 per drawer
  • Amount Of Content
    1 unit

Product Description

[Features]
· A horizontal parts management case.
· It has a depth of 307 mm, allowing it to be placed on a workbench to provide a wide work surface.

Part Number
TM-43B SALE
TM-43BW SALE
TM-44B SALE
TM-44BW SALE
TM-46B SALE
TM-46BW SALE
TM-63B SALE
TM-63BW SALE
TM-64B SALE
TM-64BW SALE
TM-66B SALE
TM-66BW SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Height (mm) Width (mm) Details Type Drawer Trusco Code Mass Amount Of Content

฿ 12,114.00

฿ 11,143.67

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) 12 Day(s) 468 592 3-tier type MM-1N: 12 pcs 332-4575 13.9kg 1 unit

฿ 12,254.00

฿ 11,272.45

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) 12 Day(s) 468 592 3-tier type MM-2N: 6 pcs 332-4583 13.3kg 1 unit

฿ 15,435.00

฿ 14,200.20

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) 12 Day(s) 609 592 4 tier type MM-1N: 16 pcs 332-4613 18.1kg 1 unit

฿ 15,622.00

฿ 14,372.24

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) 40 Day(s) 609 592 4 tier type MM-2N: 8 pcs 332-4621 17.2kg 1 unit

฿ 24,806.81

฿ 22,192.17

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) 40 Day(s) 890 592 6 Step Type MM-1N: 24 pcs 332-4656 26.7kg 1 unit

฿ 24,845.65

฿ 20,599.53

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) 40 Day(s) 890 592 6 Step Type MM-2N: 12 pcs 332-4664 25.3kg 1 unit

฿ 17,151.00

฿ 15,778.92

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) 12 Day(s) 468 854 3-tier type MM-1N: 18 pcs 332-4591 19.4kg 1 unit

฿ 17,361.00

฿ 15,972.12

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) 40 Day(s) 468 854 3-tier type MM-2N: 9 pcs 332-4605 18.4kg 1 unit

฿ 23,782.35

฿ 19,527.69

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) 40 Day(s) 609 854 4 tier type MM-1N: 24 pcs 332-4630 25.4kg 1 unit

฿ 23,821.79

฿ 19,786.38

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) 40 Day(s) 609 854 4 tier type MM-2N: 12 pcs 332-4648 24kg 1 unit

฿ 34,348.48

฿ 30,697.24

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) 40 Day(s) 890 854 6 Step Type MM-1N: 36 pcs 332-4672 35.8kg 1 unit

฿ 34,422.52

฿ 28,525.94

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) 40 Day(s) 890 854 6 Step Type MM-2N: 18 pcs 332-4681 33.8kg 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1