(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

B-Type Vanlack Case

B-Type Vanlack Case

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • From :
    ฿ 3,918.22 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
B-25
B-25-NG
B-35
B-35-NG
B-38
B-38-NG
B-417 SALE
B-417-NG SALE
B-620 SALE
B-620-NG SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Height (mm) Width (mm) Depth (mm) Maximum Load (kg/unit) Drawer color Drawer Trusco Code Drawer material Mass Amount Of Content

฿ 3,918.22

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) Same day 254 236 235 Lightweight (Up to 50 kg) Transparency B-1 10 pcs 501-9699 AS Resin 3.3kg 1 unit

฿ 4,441.00

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) 12 Day(s) 254 236 235 Lightweight (Up to 50 kg) Neogray B-1 NG 10 pcs 509-5824 ABS Resin 3.3kg 1 unit

฿ 5,100.00

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) Same day 254 349 235 Lightweight (Up to 50 kg) Transparency B-1 15 pcs 501-9770 AS Resin 4.5kg 1 unit

฿ 5,464.00

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) 12 Day(s) 254 349 235 Lightweight (Up to 50 kg) Neogray B-1 NG 15 pcs 509-5841 ABS Resin 4.5kg 1 unit

฿ 7,457.88

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) 12 Day(s) 389 349 235 Lightweight (Up to 50 kg) Transparency B-1 24 pcs 501-9541 AS Resin 6.9kg 1 unit

฿ 7,304.77

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) 5 Day(s) 389 349 235 Lightweight (Up to 50 kg) Neogray B-1 NG 24 pcs 509-7681 ABS Resin 6.9kg 1 unit

฿ 23,356.00

฿ 21,487.52

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) 40 Day(s) 880 504 240 Medium capacity (51 to 100 kg) Transparency B-1 68 pcs 501-9630 AS Resin 22.2kg 1 unit

฿ 23,699.00

฿ 21,803.08

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) 40 Day(s) 880 504 240 Medium capacity (51 to 100 kg) Neogray B-1 NG 68 pcs 501-9648 ABS Resin 22.2kg 1 unit

฿ 27,822.00

฿ 25,596.24

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) 1 Day(s) 1025 735 240 Medium capacity (51 to 100 kg) Transparency B-1 120 pcs 502-0808 AS Resin 36.7kg 1 unit

฿ 28,100.00

฿ 25,852.00

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) 40 Day(s) 1025 735 240 Medium capacity (51 to 100 kg) Neogray B-1 NG 120 pcs 501-9681 ABS Resin 36.7kg 1 unit

Basic Specifications

  • Product Type
    Drawer
  • Amount Of Content
    1 unit

Product Description

A small parts case developed for the purpose of storing and organizing small parts.
[Features]
· Tool cabinet ideal for storing and organizing small parts.
· The drawer is available in transparent and neo-gray types, which can be selected to suit the application.
· The transparent type drawer is convenient for seeing the interior.
· Name cards are included in the drawer for sorting.
· Material (main body): steel.
· Each drawer has 1 partition and 1 name card attached.
[Applications]
· Ideal for small item storage in factories and offices.

Part Number
B-25
B-25-NG
B-35
B-35-NG
B-38
B-38-NG
B-417 SALE
B-417-NG SALE
B-620 SALE
B-620-NG SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Height (mm) Width (mm) Depth (mm) Maximum Load (kg/unit) Drawer color Drawer Trusco Code Drawer material Mass Amount Of Content

฿ 3,918.22

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) Same day 254 236 235 Lightweight (Up to 50 kg) Transparency B-1 10 pcs 501-9699 AS Resin 3.3kg 1 unit

฿ 4,441.00

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) 12 Day(s) 254 236 235 Lightweight (Up to 50 kg) Neogray B-1 NG 10 pcs 509-5824 ABS Resin 3.3kg 1 unit

฿ 5,100.00

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) Same day 254 349 235 Lightweight (Up to 50 kg) Transparency B-1 15 pcs 501-9770 AS Resin 4.5kg 1 unit

฿ 5,464.00

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) 12 Day(s) 254 349 235 Lightweight (Up to 50 kg) Neogray B-1 NG 15 pcs 509-5841 ABS Resin 4.5kg 1 unit

฿ 7,457.88

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) 12 Day(s) 389 349 235 Lightweight (Up to 50 kg) Transparency B-1 24 pcs 501-9541 AS Resin 6.9kg 1 unit

฿ 7,304.77

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) 5 Day(s) 389 349 235 Lightweight (Up to 50 kg) Neogray B-1 NG 24 pcs 509-7681 ABS Resin 6.9kg 1 unit

฿ 23,356.00

฿ 21,487.52

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) 40 Day(s) 880 504 240 Medium capacity (51 to 100 kg) Transparency B-1 68 pcs 501-9630 AS Resin 22.2kg 1 unit

฿ 23,699.00

฿ 21,803.08

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) 40 Day(s) 880 504 240 Medium capacity (51 to 100 kg) Neogray B-1 NG 68 pcs 501-9648 ABS Resin 22.2kg 1 unit

฿ 27,822.00

฿ 25,596.24

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) 1 Day(s) 1025 735 240 Medium capacity (51 to 100 kg) Transparency B-1 120 pcs 502-0808 AS Resin 36.7kg 1 unit

฿ 28,100.00

฿ 25,852.00

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) 40 Day(s) 1025 735 240 Medium capacity (51 to 100 kg) Neogray B-1 NG 120 pcs 501-9681 ABS Resin 36.7kg 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1