(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

LA Type Large Container

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 125,690.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
LA-10000-BK SALE
LA-15000-BK SALE
LA-2000-BK SALE
LA-20000-BK SALE
LA-3000-BK SALE
LA-4000-BK SALE
LA-5000-BK SALE
LA-6000-BK SALE
LA-8000-BK SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Major Diameter
(mm)
Tank Body Height
(mm)
Tank Body Total Height
(mm)
Tank Body Thick
(mm)
Tank Body Manhole
(mm)
Mass
(g)
Amount Of Content

฿ 479,514.00

฿ 389,269.47

LARGE SIZE TANKS 1 Piece(s) 40 Day(s) 2280 2780 3190 17.0 φ500 400000 1 unit

฿ 723,864.00

฿ 587,632.80

LARGE SIZE TANKS 1 Piece(s) 40 Day(s) 2600 3120 3540 21.0 φ500 650000 1 unit

฿ 125,690.00

฿ 102,035.14

LARGE SIZE TANKS 1 Piece(s) 40 Day(s) 1420 1490 1850 7.0 φ380 68000 1 unit

฿ 855,148.00

฿ 694,209.15

LARGE SIZE TANKS 1 Piece(s) 40 Day(s) 2710 3810 4260 21.0 φ500 760000 1 unit

฿ 159,976.00

฿ 129,868.52

LARGE SIZE TANKS 1 Piece(s) 40 Day(s) 1625 1625 2080 8.0 φ500 108000 1 unit

฿ 220,999.00

฿ 179,406.99

LARGE SIZE TANKS 1 Piece(s) 40 Day(s) 1740 1940 2370 11.0 φ500 140000 1 unit

฿ 240,758.00

฿ 195,447.34

LARGE SIZE TANKS 1 Piece(s) 40 Day(s) 1890 2050 2480 11.5 φ500 170000 1 unit

฿ 300,756.00

฿ 244,153.72

LARGE SIZE TANKS 1 Piece(s) 40 Day(s) 1922 2350 2800 13.5 φ500 220000 1 unit

฿ 413,872.00

฿ 335,981.29

LARGE SIZE TANKS 1 Piece(s) 40 Day(s) 2170 2415 3005 15.5 φ500 320000 1 unit

Basic Specifications

  • Capacity
    2000L
  • Material (Body)
    Polyethylene
  • Product Model
    Tank
  • Intended Use
    Storage tank that can store a variety of chemicals, right from water to inorganic chemicals.
  • Amount Of Content
    1 unit

Product Description

[Features]
· Integrated-type with anchor.
· Supports a standard design seismic intensity of 0.6G without use of a reinforced frame.
· Can be used for most inorganic chemicals.
· A solid tank with an even thicker foam triple layer.
· Greatly improved maintainability through elimination of the reinforced frame.
[Applications]
· For a wide range of chemical tanks, from water to inorganic chemicals, etc.

Part Number
LA-10000-BK SALE
LA-15000-BK SALE
LA-2000-BK SALE
LA-20000-BK SALE
LA-3000-BK SALE
LA-4000-BK SALE
LA-5000-BK SALE
LA-6000-BK SALE
LA-8000-BK SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Major Diameter
(mm)
Tank Body Height
(mm)
Tank Body Total Height
(mm)
Tank Body Thick
(mm)
Tank Body Manhole
(mm)
Mass
(g)
Amount Of Content

฿ 479,514.00

฿ 389,269.47

LARGE SIZE TANKS 1 Piece(s) 40 Day(s) 2280 2780 3190 17.0 φ500 400000 1 unit

฿ 723,864.00

฿ 587,632.80

LARGE SIZE TANKS 1 Piece(s) 40 Day(s) 2600 3120 3540 21.0 φ500 650000 1 unit

฿ 125,690.00

฿ 102,035.14

LARGE SIZE TANKS 1 Piece(s) 40 Day(s) 1420 1490 1850 7.0 φ380 68000 1 unit

฿ 855,148.00

฿ 694,209.15

LARGE SIZE TANKS 1 Piece(s) 40 Day(s) 2710 3810 4260 21.0 φ500 760000 1 unit

฿ 159,976.00

฿ 129,868.52

LARGE SIZE TANKS 1 Piece(s) 40 Day(s) 1625 1625 2080 8.0 φ500 108000 1 unit

฿ 220,999.00

฿ 179,406.99

LARGE SIZE TANKS 1 Piece(s) 40 Day(s) 1740 1940 2370 11.0 φ500 140000 1 unit

฿ 240,758.00

฿ 195,447.34

LARGE SIZE TANKS 1 Piece(s) 40 Day(s) 1890 2050 2480 11.5 φ500 170000 1 unit

฿ 300,756.00

฿ 244,153.72

LARGE SIZE TANKS 1 Piece(s) 40 Day(s) 1922 2350 2800 13.5 φ500 220000 1 unit

฿ 413,872.00

฿ 335,981.29

LARGE SIZE TANKS 1 Piece(s) 40 Day(s) 2170 2415 3005 15.5 φ500 320000 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1