(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Sekisui Tank

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 14,144.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
LL-100 SALE
LL-1000 SALE
LL-200 SALE
LL-300 SALE
LL-500 SALE
LL-600 SALE
LL-800 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity Water Inlet Inner Diameter
(mm)
External Dimensions Frontage
(mm)
External Dimensions Depth
(mm)
External Dimensions Height
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 14,144.00

฿ 13,012.48

LORRY TANKS 1 Piece(s) 40 Day(s) 100L 320 630 480 490 460-6043 7700 1 pc.

฿ 67,702.00

฿ 58,392.98

LORRY TANKS 1 Piece(s) 40 Day(s) 1000L 380 1200 1200 1020 460-6051 48000 1 pc.

฿ 16,877.00

฿ 15,526.84

LORRY TANKS 1 Piece(s) 40 Day(s) 200L 280 800 630 630 460-6060 10800 1 pc.

฿ 23,612.00

฿ 21,723.04

LORRY TANKS 1 Piece(s) 40 Day(s) 300L 280 900 750 705 460-6078 14800 1 pc.

฿ 29,722.00

฿ 27,344.24

LORRY TANKS 1 Piece(s) 40 Day(s) 500L 380 1070 880 800 460-6086 20400 1 pc.

฿ 32,282.00

฿ 29,699.44

LORRY TANKS 1 Piece(s) 40 Day(s) 600L 380 1120 920 875 460-6094 21400 1 pc.

฿ 48,889.00

฿ 44,977.88

LORRY TANKS 1 Piece(s) 40 Day(s) 800L 380 1200 1020 960 460-6108 35000 1 pc.

Basic Specifications

  • Material (Body)
    Polyethylene
  • Product Model
    Tank
  • Drainage Port Inner Diameter
    25
  • Intended Use
    Can be use in agriculture for supplying water.
  • Features
    Improves the efficiency of fertilization, irrigation and pest control through the extensive lineup.
  • Amount Of Content
    1 pc.

Product Description

[Features]
· A wide range of products for improving efficiency for fertilization, irrigation, pest control, etc.
· Tanks, polyethylene tanks
[Applications]
· Can be used for agricultural watering and irrigation.

Part Number
LL-100 SALE
LL-1000 SALE
LL-200 SALE
LL-300 SALE
LL-500 SALE
LL-600 SALE
LL-800 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity Water Inlet Inner Diameter
(mm)
External Dimensions Frontage
(mm)
External Dimensions Depth
(mm)
External Dimensions Height
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 14,144.00

฿ 13,012.48

LORRY TANKS 1 Piece(s) 40 Day(s) 100L 320 630 480 490 460-6043 7700 1 pc.

฿ 67,702.00

฿ 58,392.98

LORRY TANKS 1 Piece(s) 40 Day(s) 1000L 380 1200 1200 1020 460-6051 48000 1 pc.

฿ 16,877.00

฿ 15,526.84

LORRY TANKS 1 Piece(s) 40 Day(s) 200L 280 800 630 630 460-6060 10800 1 pc.

฿ 23,612.00

฿ 21,723.04

LORRY TANKS 1 Piece(s) 40 Day(s) 300L 280 900 750 705 460-6078 14800 1 pc.

฿ 29,722.00

฿ 27,344.24

LORRY TANKS 1 Piece(s) 40 Day(s) 500L 380 1070 880 800 460-6086 20400 1 pc.

฿ 32,282.00

฿ 29,699.44

LORRY TANKS 1 Piece(s) 40 Day(s) 600L 380 1120 920 875 460-6094 21400 1 pc.

฿ 48,889.00

฿ 44,977.88

LORRY TANKS 1 Piece(s) 40 Day(s) 800L 380 1200 1020 960 460-6108 35000 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1