(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

IBC Container "Sanbulk"

IBC Container "Sanbulk"

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of SK-IBC1000

  • Capacity
    1050L
  • Material (Body)
    Ultra High Molecular Weight High Density Polyethylene
  • Product Model
    Tank
  • Water Inlet Inner Diameter(mm)
    144.5
  • External Dimensions Frontage(mm)
    1200
  • External Dimensions Depth(mm)
    1000
  • External Dimensions Height(mm)
    1166
  • Trusco Code
    459-4053
  • Intended Use
    Compatible with chemical liquids corresponding to IMDG Code 2 Grade, 3 Grade.
  • Internal Container Material
    Ultra High Molecular Weight Polyethylene
  • Pallet Material
    Low Foaming Polyurethane
  • External Frame Material
    Steel Wire Material (surface processing: galvanized finish)
  • Features
    Can be loaded with contents up to maximum specific gravity 1.9. After loading can be stacked 2 high. UN certified product.
  • Mass(g)
    80000
  • Amount Of Content
    1 unit
Part Number
SK-IBC1000 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 70,000.98

฿ 55,867.78

TANKS 1 Piece(s) 40 Day(s) 1 unit

Basic Specifications

  • Capacity
    1050L
  • Material (Body)
    Ultra High Molecular Weight High Density Polyethylene
  • Product Model
    Tank
  • Water Inlet Inner Diameter(mm)
    144.5
  • External Dimensions Frontage(mm)
    1200
  • External Dimensions Depth(mm)
    1000
  • External Dimensions Height(mm)
    1166
  • Trusco Code
    459-4053
  • Intended Use
    Compatible with chemical liquids corresponding to IMDG Code 2 Grade, 3 Grade.
  • Internal Container Material
    Ultra High Molecular Weight Polyethylene
  • Pallet Material
    Low Foaming Polyurethane
  • External Frame Material
    Steel Wire Material (surface processing: galvanized finish)
  • Features
    Can be loaded with contents up to maximum specific gravity 1.9. After loading can be stacked 2 high. UN certified product.
  • Mass(g)
    80000
  • Amount Of Content
    1 unit

Product Description

[Features]
・ Since the upper and lower sliding doors (shutters) are installed on one short side, the contents can be discharged at once by tilting the main body without rotating it
・ Since the flat area is the same as Jumbox #1200, the loading efficiency on a 4 ton truck is outstanding

Specifications of SK-IBC1000

  • Capacity
    1050L
  • Material (Body)
    Ultra High Molecular Weight High Density Polyethylene
  • Product Model
    Tank
  • Water Inlet Inner Diameter(mm)
    144.5
  • External Dimensions Frontage(mm)
    1200
  • External Dimensions Depth(mm)
    1000
  • External Dimensions Height(mm)
    1166
  • Trusco Code
    459-4053
  • Intended Use
    Compatible with chemical liquids corresponding to IMDG Code 2 Grade, 3 Grade.
  • Internal Container Material
    Ultra High Molecular Weight Polyethylene
  • Pallet Material
    Low Foaming Polyurethane
  • External Frame Material
    Steel Wire Material (surface processing: galvanized finish)
  • Features
    Can be loaded with contents up to maximum specific gravity 1.9. After loading can be stacked 2 high. UN certified product.
  • Mass(g)
    80000
  • Amount Of Content
    1 unit
Part Number
SK-IBC1000 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 70,000.98

฿ 55,867.78

TANKS 1 Piece(s) 40 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1