(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
IBC1000D-150 |
IBC1000D-240 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Water Inlet Inner Diameter (mm) |
Trusco Code | Amount Of Content |
---|---|---|---|---|---|---|---|---|
฿ 33,307.00 ฿ 25,996.11 |
TANKS | 1 Piece(s) | 40 Day(s) | 150 | 458-7995 | 1 unit | ||
฿ 33,307.00 ฿ 25,996.11 |
TANKS | 1 Piece(s) | 40 Day(s) | 240 | 458-8002 | 1 unit |
[Features]
· Can be filled with contents having a maximum specific gravity up to 1.9 and can also be stacked 2 or 3 levels after being filled.
· 5 drum capacity in a 4 drum space with excellent safety (food and medical solutions).
[Applications]
· Can be used for IMDG code grade 2/3 chemicals and food solutions, dangerous factory chemicals, etc.
· Supports UN mark requirements.
· Food solutions depend on test items for the Japanese "Standards and criteria for food and food additives, etc." and "Food Sanitation Act." <Materials test> Lead, cadmium. <Dissolution test> Heavy metals, evaporation residue. (Water, 4% acetic acid, 20% alcohol, n-heptane, etc.) Compliance obtained for potassium permanganate consumption, etc. [Food] Soy sauce, sauces, seasoning, vinegar, mirin, food additives.
· Industrial hazardous materials and chemical liquid adhesives, emulsions, latex, oils, metallic surface treatment agents, coagulants, liquid fertilizers, agricultural chemicals, detergents, surface active agents, paints, dyes, water treatment agents, alkalis, acidic chemicals, etc. Dangerous goods according to the Japanese Fire Service Act: Category 4 Class 2/3 chemicals, etc.
Part Number |
---|
IBC1000D-150 |
IBC1000D-240 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Water Inlet Inner Diameter (mm) |
Trusco Code | Amount Of Content |
---|---|---|---|---|---|---|---|---|
฿ 33,307.00 ฿ 25,996.11 |
TANKS | 1 Piece(s) | 40 Day(s) | 150 | 458-7995 | 1 unit | ||
฿ 33,307.00 ฿ 25,996.11 |
TANKS | 1 Piece(s) | 40 Day(s) | 240 | 458-8002 | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?