(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

YB Type Lorry Tank

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 10,635.87 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
YB1000 SALE
YB1300 SALE
YB200
YB2000 SALE
YB300
YB3000 SALE
YB500 SALE
YB800 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity Drainage Port Inner Diameter Water Inlet Inner Diameter
(mm)
External Dimensions Frontage
(mm)
External Dimensions Depth
(mm)
External Dimensions Height
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 57,780.00

฿ 34,835.56

LORRY TANKS 1 Piece(s) 40 Day(s) 1000L 11/2 350 1300 1100 1015 464-9613 43000 1 pc.

฿ 62,791.32

฿ 43,909.97

LORRY TANKS 1 Piece(s) 40 Day(s) 1300L 11/2 350 1380 1180 1100 464-9621 50000 1 pc.

฿ 10,635.87

LORRY TANKS 1 Piece(s) 40 Day(s) 200L 11/2 250 900 575 575 464-9630 8500 1 pc.

฿ 112,340.40

฿ 74,728.83

LORRY TANKS 1 Piece(s) 40 Day(s) 2000L 11/2 450 1610 1510 1320 464-9648 80000 1 pc.

฿ 14,145.71

LORRY TANKS 1 Piece(s) 40 Day(s) 300L 11/2 350 1000 650 650 464-9656 12000 1 pc.

฿ 169,888.53

฿ 104,328.55

LORRY TANKS 1 Piece(s) 40 Day(s) 3000L 2 450 2035 1600 1365 464-9664 140000 1 pc.

฿ 18,674.71

฿ 13,003.20

LORRY TANKS 1 Piece(s) 40 Day(s) 500L 11/2 350 1150 840 750 464-9672 15500 1 pc.

฿ 36,767.58

฿ 25,160.05

LORRY TANKS 1 Piece(s) 40 Day(s) 800L 11/2 350 1300 1000 965 464-9681 34000 1 pc.

Basic Specifications

  • Material (Body)
    Polyethylene
  • Product Model
    Tank
  • Intended Use
    Can be use in agriculture for supplying water.
  • Operating Temperature Range(°C)
    -20~40℃
  • Amount Of Content
    1 pc.

Product Description

[Features]
· No algae are created as it does not transmit light.
· Made of low density polyethylene plastic, which has excellent impact resistance, and which makes it lightweight with excellent durability.
[Applications]
· Can be used for agricultural watering and irrigation.

Part Number
YB1000 SALE
YB1300 SALE
YB200
YB2000 SALE
YB300
YB3000 SALE
YB500 SALE
YB800 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity Drainage Port Inner Diameter Water Inlet Inner Diameter
(mm)
External Dimensions Frontage
(mm)
External Dimensions Depth
(mm)
External Dimensions Height
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 57,780.00

฿ 34,835.56

LORRY TANKS 1 Piece(s) 40 Day(s) 1000L 11/2 350 1300 1100 1015 464-9613 43000 1 pc.

฿ 62,791.32

฿ 43,909.97

LORRY TANKS 1 Piece(s) 40 Day(s) 1300L 11/2 350 1380 1180 1100 464-9621 50000 1 pc.

฿ 10,635.87

LORRY TANKS 1 Piece(s) 40 Day(s) 200L 11/2 250 900 575 575 464-9630 8500 1 pc.

฿ 112,340.40

฿ 74,728.83

LORRY TANKS 1 Piece(s) 40 Day(s) 2000L 11/2 450 1610 1510 1320 464-9648 80000 1 pc.

฿ 14,145.71

LORRY TANKS 1 Piece(s) 40 Day(s) 300L 11/2 350 1000 650 650 464-9656 12000 1 pc.

฿ 169,888.53

฿ 104,328.55

LORRY TANKS 1 Piece(s) 40 Day(s) 3000L 2 450 2035 1600 1365 464-9664 140000 1 pc.

฿ 18,674.71

฿ 13,003.20

LORRY TANKS 1 Piece(s) 40 Day(s) 500L 11/2 350 1150 840 750 464-9672 15500 1 pc.

฿ 36,767.58

฿ 25,160.05

LORRY TANKS 1 Piece(s) 40 Day(s) 800L 11/2 350 1300 1000 965 464-9681 34000 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1