Tag Gun, Bno'k, Fine Needle Machine B503X

Brand :
TOSKA BANOK

Caution

    Product Description

    [Features]
    - A Bano'k machine with a fine needle which is popular for tagging delicate products with a high density.
    - Tag pins with a length of 5 mm to 65 mm can be used for direct discharge into the target material.
    [Specifications]
    - Product Model: Fine Needle Machine
    - Material: Glass Fiber Filled Nylon
    - Mass (g): 110
    - Body Dimensions (Width x Depth x Height) (mm): 140 x 25 x 125
    - Accessories: 1 needle
    [Applications]
    - For temporary anchoring of sheets, etc. or for affixing price tags to items such as clothing and textiles.

    Usage

    ●For temporary fixation of seats, etc.
    ●For price tags such as clothing and textiles.

    Specification

    ●Body Dimension(mm)W x D x H:140 x 25 x 125
    ●SPQ(piece):10

    Materials

    ●Glass Fiber Nylon

    Accessories

    ●1 Needle
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat