- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Band Strapping Machine The Pack
Specifications of ZAPAK
-
- Product Model
- Portable Type Semi-automatic Packing Machine
-
- Width(mm)
- 110
-
- Depth(mm)
- 240
-
- Height(mm)
- 140
-
- Applicable Band Width(mm)
- 12–16
-
- Band Thickness(mm)
- 0.55~0.65
-
- Trusco Code
- 243-8747
-
- Power
- AC100V
-
- Applicable band
- Polypropylene (PP)
-
- Specifications
- Manual Tightening Type
-
- Features
- Cord length: 2 m.
-
- Mass(g)
- 2500
-
- Amount Of Content
- 1 unit
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 35,763.36
|
HANDY STRAPPING MACHINES
|
1 Piece(s)
|
|
40 Day(s)
|
1 unit |
Basic Specifications
-
- Product Model
- Portable Type Semi-automatic Packing Machine
-
- Width(mm)
- 110
-
- Depth(mm)
- 240
-
- Height(mm)
- 140
-
- Applicable Band Width(mm)
- 12–16
-
- Band Thickness(mm)
- 0.55~0.65
-
- Trusco Code
- 243-8747
-
- Power
- AC100V
-
- Applicable band
- Polypropylene (PP)
-
- Specifications
- Manual Tightening Type
-
- Features
- Cord length: 2 m.
-
- Mass(g)
- 2500
-
- Amount Of Content
- 1 unit
Product Description
Simple type manual strapping machine.
[Features]
・ Electric vibration bonding, manual ratchet tightening
・ Compact, lightweight, high-performance and easy-to-use band binding machine
・ It can be used anywhere with a 100 V power supply and can be used in any size package
・ It bonds with vibration
[Applications]
・ Easy hand tightening work such as PP stopper and metal fitting seal
Specifications of ZAPAK
-
- Product Model
- Portable Type Semi-automatic Packing Machine
-
- Width(mm)
- 110
-
- Depth(mm)
- 240
-
- Height(mm)
- 140
-
- Applicable Band Width(mm)
- 12–16
-
- Band Thickness(mm)
- 0.55~0.65
-
- Trusco Code
- 243-8747
-
- Power
- AC100V
-
- Applicable band
- Polypropylene (PP)
-
- Specifications
- Manual Tightening Type
-
- Features
- Cord length: 2 m.
-
- Mass(g)
- 2500
-
- Amount Of Content
- 1 unit
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 35,763.36
|
HANDY STRAPPING MACHINES
|
1 Piece(s)
|
|
40 Day(s)
|
1 unit |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?