(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
NL-452K |
NL-602K |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Sealing length (mm) |
Power Consumption (W) |
Main Body Dimension (Depth) (mm) |
Main Body Dimension (Height) (mm) |
JAN Code | Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 18,613.93 |
DESKTOP SEALERS | 1 Piece(s) | 10 Day(s) | 450 | 920 | 650 | 300 | 4905058411128 | 763-5885 | 8900 | 1 unit | ||
฿ 24,669.89 |
DESKTOP SEALERS | 1 Piece(s) | 10 Day(s) | 600 | 1300 | 800 | 350 | 4905058411135 | 763-5893 | 1090 | 1 unit |
A highly versatile simple type sealer specializing in vinyl welding work.
[Features]
·Equipped with a high-performance heater and transformer that can weld even thick vinyl in seconds.
·Uses a specially shaped grip that is easy to hold and reduces fatigue.
·Comes with a timer and lamp that achieves a beautiful finish.
·Special type for welding work. (Cutter not included)
[Applications]
·Storage and shipment of screws and small parts at factories/warehouses.
·Storage of chemicals and samples in laboratories/laboratories/schools.
·Storage and shipping of office materials and office supplies.
Part Number |
---|
NL-452K |
NL-602K |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Sealing length (mm) |
Power Consumption (W) |
Main Body Dimension (Depth) (mm) |
Main Body Dimension (Height) (mm) |
JAN Code | Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 18,613.93 |
DESKTOP SEALERS | 1 Piece(s) | 10 Day(s) | 450 | 920 | 650 | 300 | 4905058411128 | 763-5885 | 8900 | 1 unit | ||
฿ 24,669.89 |
DESKTOP SEALERS | 1 Piece(s) | 10 Day(s) | 600 | 1300 | 800 | 350 | 4905058411135 | 763-5893 | 1090 | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?