- แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก
Specifications of FI-300
-
- Product Type
- Stepping type sealer
-
- Specifications
- For welding only
-
- Maximum sealing thickness(mm)
- 0.3
-
- Sealing width(mm)
- 2/5
-
- Sealing length(mm)
- 300
-
- Power Consumption(W)
- 470/1050
-
- Main Body Dimension (Width)(mm)
- 390
-
- Main Body Dimension (Depth)(mm)
- 520
-
- Main Body Dimension (Height)(mm)
- 920
-
- Trusco Code
- 462-8462
-
- Power Supply(V)
- 100
-
- Mass(g)
- 20000
-
- Features
- Make a strong seal just by pressing down on the pedal. Set the heating time with the timer and then place the seal part of the bag into the machine. The heating time will differ depending on the bag material and thickness.
-
- Amount Of Content
- 1 unit
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 42,698.94
|
SEALERS
|
1 Piece(s)
|
|
40 Day(s)
|
1 unit |
Basic Specifications
-
- Product Type
- Stepping type sealer
-
- Specifications
- For welding only
-
- Maximum sealing thickness(mm)
- 0.3
-
- Sealing width(mm)
- 2/5
-
- Sealing length(mm)
- 300
-
- Power Consumption(W)
- 470/1050
-
- Main Body Dimension (Width)(mm)
- 390
-
- Main Body Dimension (Depth)(mm)
- 520
-
- Main Body Dimension (Height)(mm)
- 920
-
- Trusco Code
- 462-8462
-
- Power Supply(V)
- 100
-
- Mass(g)
- 20000
-
- Features
- Make a strong seal just by pressing down on the pedal. Set the heating time with the timer and then place the seal part of the bag into the machine. The heating time will differ depending on the bag material and thickness.
-
- Amount Of Content
- 1 unit
Product Description
[Features]
・ Powerful sealing with a light stepping operation
・ Can be sealed without spilling powder from the bag
・ Set the heating time with a timer and set the bag on the seal part
・ The heating time of the timer varies depending on the type, thickness of the packaging material, etc.
Specifications of FI-300
-
- Product Type
- Stepping type sealer
-
- Specifications
- For welding only
-
- Maximum sealing thickness(mm)
- 0.3
-
- Sealing width(mm)
- 2/5
-
- Sealing length(mm)
- 300
-
- Power Consumption(W)
- 470/1050
-
- Main Body Dimension (Width)(mm)
- 390
-
- Main Body Dimension (Depth)(mm)
- 520
-
- Main Body Dimension (Height)(mm)
- 920
-
- Trusco Code
- 462-8462
-
- Power Supply(V)
- 100
-
- Mass(g)
- 20000
-
- Features
- Make a strong seal just by pressing down on the pedal. Set the heating time with the timer and then place the seal part of the bag into the machine. The heating time will differ depending on the bag material and thickness.
-
- Amount Of Content
- 1 unit
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 42,698.94
|
SEALERS
|
1 Piece(s)
|
|
40 Day(s)
|
1 unit |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Features
●Strong sealing can be done just by stepping on the pedal.
●Set the heating time with the timer, then set the bag in the seal part.Specification
●Seal Dimension(mm) W x L:2/5 x 300
●Electricity Consumption(W):470/1050
●Welding Only
●Max Seal Thickness: 0.3mm
●Power Supply: 100V
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?