(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Electric Sealer (Dedicated Thermal Adhesion Type)

Electric Sealer (Dedicated Thermal Adhesion Type)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • Not for use with water or powder products.

Specifications of FA-300

  • Product Type
    Desktop Sealer
  • Specifications
    For welding only
  • Maximum sealing thickness(mm)
    0.3
  • Sealing width(mm)
    2.5
  • Sealing length(mm)
    300
  • Power Consumption(W)
    470/1100
  • Main Body Dimension (Width)(mm)
    360
  • Main Body Dimension (Depth)(mm)
    580
  • Main Body Dimension (Height)(mm)
    360
  • Trusco Code
    462-8454
  • Power Supply(V)
    100
  • Mass(g)
    16000
  • Features
    Effective sealing can be achieved just by lightly pressing the table switch plate (or foot switch). Operation can be switched between manual and automatic modes. A printer and stand may also be installed (optional).
  • Amount Of Content
    1 unit
Part Number
FA-300
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 74,898.16

DESKTOP SEALERS 1 Piece(s) 40 Day(s) 1 unit

Basic Specifications

  • Product Type
    Desktop Sealer
  • Specifications
    For welding only
  • Maximum sealing thickness(mm)
    0.3
  • Sealing width(mm)
    2.5
  • Sealing length(mm)
    300
  • Power Consumption(W)
    470/1100
  • Main Body Dimension (Width)(mm)
    360
  • Main Body Dimension (Depth)(mm)
    580
  • Main Body Dimension (Height)(mm)
    360
  • Trusco Code
    462-8454
  • Power Supply(V)
    100
  • Mass(g)
    16000
  • Features
    Effective sealing can be achieved just by lightly pressing the table switch plate (or foot switch). Operation can be switched between manual and automatic modes. A printer and stand may also be installed (optional).
  • Amount Of Content
    1 unit

Product Description

[Features]
· Powerful sealing can be achieved just by lightly pressing the table switch plate (or foot switch).
· Operation can be switched between manual and automatic continuous operation modes.
· Printers and stands are also available as optional extras.

Specifications of FA-300

  • Product Type
    Desktop Sealer
  • Specifications
    For welding only
  • Maximum sealing thickness(mm)
    0.3
  • Sealing width(mm)
    2.5
  • Sealing length(mm)
    300
  • Power Consumption(W)
    470/1100
  • Main Body Dimension (Width)(mm)
    360
  • Main Body Dimension (Depth)(mm)
    580
  • Main Body Dimension (Height)(mm)
    360
  • Trusco Code
    462-8454
  • Power Supply(V)
    100
  • Mass(g)
    16000
  • Features
    Effective sealing can be achieved just by lightly pressing the table switch plate (or foot switch). Operation can be switched between manual and automatic modes. A printer and stand may also be installed (optional).
  • Amount Of Content
    1 unit
Part Number
FA-300
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 74,898.16

DESKTOP SEALERS 1 Piece(s) 40 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1