(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
CS-200-2 |
CS-300-2 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Sealing length (mm) |
Power Consumption (W) |
Body Dimensions (Depth) (mm) |
Body Dimensions (Height) (mm) |
Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 5,657.62 |
DESKTOP SEALERS | 1 Piece(s) | 10 Day(s) | 200 | 290 | 320 | 150 | 430-6546 | 2500 | 1 unit | ||
฿ 10,572.97 |
DESKTOP SEALERS | 1 Piece(s) | 10 Day(s) | 300 | 370 | 450 | 180 | 430-6554 | 3100 | 1 unit |
Professional sealer used in a wide variety of applications for sealing bags cleanly.
[Features]
·A simple impulse-type desktop sealer that requires just pressing a lever.
·By installing an optional fusing heater, it is also ideal for shrink packaging and bag making.
·The aluminum alloy body is durable and allows for stable work.
·Weld times can be adjusted using a knob, and a light informs you when the work is complete.
[Applications]
·Ideal for packaging metal products, various parts, etc. at factories and food processing plants.
·Can be used for plastic bags, nylon plastic bags, etc.
·Can be used for a wide range of applications, including barrier bags, electrostatic bags, nonwoven fabrics, sterilizing bags and air caps, etc. in laboratories and hospitals.
Part Number |
---|
CS-200-2 |
CS-300-2 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Sealing length (mm) |
Power Consumption (W) |
Body Dimensions (Depth) (mm) |
Body Dimensions (Height) (mm) |
Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 5,657.62 |
DESKTOP SEALERS | 1 Piece(s) | 10 Day(s) | 200 | 290 | 320 | 150 | 430-6546 | 2500 | 1 unit | ||
฿ 10,572.97 |
DESKTOP SEALERS | 1 Piece(s) | 10 Day(s) | 300 | 370 | 450 | 180 | 430-6554 | 3100 | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?