- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Specifications of A-163
-
- Cover Content
- Destination
-
- Longitudinal x Side(mm)
- 115×58
-
- Material
- Paper
-
- Body / Option
- Main Body
-
- Trusco Code
- 342-0710
-
- Features
- It can display instructions which are easy to understand.
-
- Specifications
- Seal Type
-
- Mass(g/pack)
- 20
-
- Amount Of Content
- 1 Pack (20 Sheets)
Part Number |
Name |
Minimum Order Qty. |
Number of pc(s). included in pkg. | Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 66.67
|
CAUTION TAGS
|
1 Pack(s)
|
20 Pieces Per Package
|
|
10 Day(s)
|
1 Pack (20 Sheets) |
Basic Specifications
-
- Cover Content
- Destination
-
- Longitudinal x Side(mm)
- 115×58
-
- Material
- Paper
-
- Body / Option
- Main Body
-
- Trusco Code
- 342-0710
-
- Features
- It can display instructions which are easy to understand.
-
- Specifications
- Seal Type
-
- Mass(g/pack)
- 20
-
- Amount Of Content
- 1 Pack (20 Sheets)
Product Description
[Features]
· Instructions for handling are provided in an easy-to-understand manner.
Specifications of A-163
-
- Cover Content
- Destination
-
- Longitudinal x Side(mm)
- 115×58
-
- Material
- Paper
-
- Body / Option
- Main Body
-
- Trusco Code
- 342-0710
-
- Features
- It can display instructions which are easy to understand.
-
- Specifications
- Seal Type
-
- Mass(g/pack)
- 20
-
- Amount Of Content
- 1 Pack (20 Sheets)
Part Number |
Name |
Minimum Order Qty. |
Number of pc(s). included in pkg. | Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 66.67
|
CAUTION TAGS
|
1 Pack(s)
|
20 Pieces Per Package
|
|
10 Day(s)
|
1 Pack (20 Sheets) |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?