(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Delivery Pack PACKING LIST ENCLOSED 114X140

Delivery Pack PACKING LIST ENCLOSED 114X140

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of PA-019T

  • Display contents
    PACKING LIST ENCLOSED
  • Longitudinal x Side(mm)
    114×140
  • Body / Option
    Main Body
  • Trusco Code
    412-5622
  • Features
    This product is completely sealed, so there is no need to worry about the slip falling off after pasting.
  • Use
    To send slips (statement of delivery, invoice etc.) along with the product
  • Mass(g/pack)
    300
  • Amount Of Content
    1 Pack (100 Sheets)
Part Number
PA-019T
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 571.67

CAUTION TAGS 1 Pack(s)

100 Pieces Per Package

10 Day(s) 1 Pack (100 Sheets)

Basic Specifications

  • Display contents
    PACKING LIST ENCLOSED
  • Longitudinal x Side(mm)
    114×140
  • Body / Option
    Main Body
  • Trusco Code
    412-5622
  • Features
    This product is completely sealed, so there is no need to worry about the slip falling off after pasting.
  • Use
    To send slips (statement of delivery, invoice etc.) along with the product
  • Mass(g/pack)
    300
  • Amount Of Content
    1 Pack (100 Sheets)

Product Description

[Features]
· Completely sealing design ensures that packing slips will not fall off once pasted on.
· A7-sized documents can be inserted as-is.
[Applications]
· For adding packing slips at the time of goods shipment. (Including invoices, bills, etc.)

Specifications of PA-019T

  • Display contents
    PACKING LIST ENCLOSED
  • Longitudinal x Side(mm)
    114×140
  • Body / Option
    Main Body
  • Trusco Code
    412-5622
  • Features
    This product is completely sealed, so there is no need to worry about the slip falling off after pasting.
  • Use
    To send slips (statement of delivery, invoice etc.) along with the product
  • Mass(g/pack)
    300
  • Amount Of Content
    1 Pack (100 Sheets)
Part Number
PA-019T
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 571.67

CAUTION TAGS 1 Pack(s)

100 Pieces Per Package

10 Day(s) 1 Pack (100 Sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1