Industrial Plastic Bag, Thick 0.05 mm

Brand :
TRUSCO

Caution

    Product Description

    Transparent type industrial use plastic bag that allows the contents to be easily seen.
    [Features]
    · Has thickness of 0.05 mm for good tear resistance and strength.
    · Can be used for a wide range of applications from small items management to garbage bags.
    · Dioxins and chlorine gas are not generated even when incinerated.
    · A package that makes it easy to take pieces out one by one.
    [Applications]
    · Storage and management of components, etc.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Industrial Plastic Bag, Thick 0.05 mm | TRUSCO | MISUMI Thailand