(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Plastic Bag, Lamizip®, Standup Type (Nylon)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • Please consult with us beforehand regarding special contents such as acids, bases, etc.
  • From :
    ฿ 364.27 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
LZ-8
LZ-9
LZ-10
LZ-11
LZ-12
LZ-13
LZ-14
LZ-15
LZ-16
LZ-18
LZ-20
LZ-22
LZ-24
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Longitudinal
(mm)
Side
(mm)
Thickness
(mm)
Gusset Width
(mm)
Trusco Code Mass
(g/bag)
Amount Of Content

฿ 364.27

RECLOSABLE POLY BAGS 1 Pack(s)

50 Pieces Per Package

5 Day(s) 100 80 0.095 25 381-3487 138 1 Bag (50 Sheets)

฿ 390.82

RECLOSABLE POLY BAGS 1 Pack(s)

50 Pieces Per Package

10 Day(s) 115 90 0.095 28 381-3495 171 1 Bag (50 Sheets)

฿ 560.08

RECLOSABLE POLY BAGS 1 Pack(s)

50 Pieces Per Package

10 Day(s) 160 100 0.115 30 381-3371 273 1 Bag (50 Sheets)

฿ 646.42

RECLOSABLE POLY BAGS 1 Pack(s)

50 Pieces Per Package

10 Day(s) 170 110 0.115 33 381-3380 320 1 Bag (50 Sheets)

฿ 720.48

RECLOSABLE POLY BAGS 1 Pack(s)

50 Pieces Per Package

10 Day(s) 180 120 0.115 35 381-3398 357 1 Bag (50 Sheets)

฿ 794.31

RECLOSABLE POLY BAGS 1 Pack(s)

50 Pieces Per Package

12 Day(s) 190 130 0.115 37 381-3401 412 1 Bag (50 Sheets)

฿ 856.95

RECLOSABLE POLY BAGS 1 Pack(s)

50 Pieces Per Package

5 Day(s) 200 140 0.115 41 381-3410 465 1 Bag (50 Sheets)

฿ 967.17

RECLOSABLE POLY BAGS 1 Pack(s)

50 Pieces Per Package

5 Day(s) 210 150 0.115 45 381-3428 509 1 Bag (50 Sheets)

฿ 1,122.62

RECLOSABLE POLY BAGS 1 Pack(s)

50 Pieces Per Package

5 Day(s) 230 160 0.115 47 381-3436 599 1 Bag (50 Sheets)

฿ 1,395.23

RECLOSABLE POLY BAGS 1 Pack(s)

50 Pieces Per Package

10 Day(s) 260 180 0.135 53 381-3444 848 1 Bag (50 Sheets)

฿ 2,720.00

RECLOSABLE POLY BAGS 1 Pack(s)

50 Pieces Per Package

10 Day(s) 280 200 0.135 58 381-3452 1006 1 Bag (50 Sheets)

฿ 2,132.60

RECLOSABLE POLY BAGS 1 Pack(s)

50 Pieces Per Package

5 Day(s) 300 220 0.165 64 381-3461 1380 1 Bag (50 Sheets)

฿ 2,529.13

RECLOSABLE POLY BAGS 1 Pack(s)

50 Pieces Per Package

12 Day(s) 340 240 0.165 70 381-3479 1668 1 Bag (50 Sheets)

Basic Specifications

  • Product Model
    Chuck Fitted Poly Bag
  • Color
    Transparency
  • Material
    Nylon, Polyethylene (PE)
  • Amount Of Content
    1 Bag (50 Sheets)

Product Description

Lamizip®, standing type (nylon) with zipper.
[Features]
· This plastic bag makes effective displays and can serve as a self-contained container with the convenient attached zipper.
· When re-used as a packaging solution, eliminating the need for a refill container, this product is convenient for reducing packaging waste.
· All 4 corners feature complete R cuts.
· The side seal is a 6 mm wide sticky seal.
[Applications]
· Can be used in a wide range of applications, including processed agricultural products, processed seafood products, frozen foods, processed livestock products, etc.
· Tolerant of low temperatures and ideal for freezing and refrigeration.

Part Number
LZ-8
LZ-9
LZ-10
LZ-11
LZ-12
LZ-13
LZ-14
LZ-15
LZ-16
LZ-18
LZ-20
LZ-22
LZ-24
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Longitudinal
(mm)
Side
(mm)
Thickness
(mm)
Gusset Width
(mm)
Trusco Code Mass
(g/bag)
Amount Of Content

฿ 364.27

RECLOSABLE POLY BAGS 1 Pack(s)

50 Pieces Per Package

5 Day(s) 100 80 0.095 25 381-3487 138 1 Bag (50 Sheets)

฿ 390.82

RECLOSABLE POLY BAGS 1 Pack(s)

50 Pieces Per Package

10 Day(s) 115 90 0.095 28 381-3495 171 1 Bag (50 Sheets)

฿ 560.08

RECLOSABLE POLY BAGS 1 Pack(s)

50 Pieces Per Package

10 Day(s) 160 100 0.115 30 381-3371 273 1 Bag (50 Sheets)

฿ 646.42

RECLOSABLE POLY BAGS 1 Pack(s)

50 Pieces Per Package

10 Day(s) 170 110 0.115 33 381-3380 320 1 Bag (50 Sheets)

฿ 720.48

RECLOSABLE POLY BAGS 1 Pack(s)

50 Pieces Per Package

10 Day(s) 180 120 0.115 35 381-3398 357 1 Bag (50 Sheets)

฿ 794.31

RECLOSABLE POLY BAGS 1 Pack(s)

50 Pieces Per Package

12 Day(s) 190 130 0.115 37 381-3401 412 1 Bag (50 Sheets)

฿ 856.95

RECLOSABLE POLY BAGS 1 Pack(s)

50 Pieces Per Package

5 Day(s) 200 140 0.115 41 381-3410 465 1 Bag (50 Sheets)

฿ 967.17

RECLOSABLE POLY BAGS 1 Pack(s)

50 Pieces Per Package

5 Day(s) 210 150 0.115 45 381-3428 509 1 Bag (50 Sheets)

฿ 1,122.62

RECLOSABLE POLY BAGS 1 Pack(s)

50 Pieces Per Package

5 Day(s) 230 160 0.115 47 381-3436 599 1 Bag (50 Sheets)

฿ 1,395.23

RECLOSABLE POLY BAGS 1 Pack(s)

50 Pieces Per Package

10 Day(s) 260 180 0.135 53 381-3444 848 1 Bag (50 Sheets)

฿ 2,720.00

RECLOSABLE POLY BAGS 1 Pack(s)

50 Pieces Per Package

10 Day(s) 280 200 0.135 58 381-3452 1006 1 Bag (50 Sheets)

฿ 2,132.60

RECLOSABLE POLY BAGS 1 Pack(s)

50 Pieces Per Package

5 Day(s) 300 220 0.165 64 381-3461 1380 1 Bag (50 Sheets)

฿ 2,529.13

RECLOSABLE POLY BAGS 1 Pack(s)

50 Pieces Per Package

12 Day(s) 340 240 0.165 70 381-3479 1668 1 Bag (50 Sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1