(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Plastic Bag, Uni-Pack Thickness 0.08 mm Clear

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • From :
    ฿ 153.97 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
B-8
C-8
D-8
E-8
F-8
G-8
H-8
I-8
J-8
K-8
L-8
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Longitudinal
(mm)
Side
(mm)
Trusco Code Mass
(g/bag)
Amount Of Content

฿ 153.97

RECLOSABLE POLY BAGS 80 Pack(s)

100 Pieces Per Package

7 Day(s) 85 60 366-7286 200.4 1 Bag (200 Sheets)

฿ 178.36

RECLOSABLE POLY BAGS 60 Pack(s)

100 Pieces Per Package

7 Day(s) 100 70 366-7341 266 1 Bag (200 Sheets)

฿ 220.00

RECLOSABLE POLY BAGS 50 Pack(s)

100 Pieces Per Package

7 Day(s) 120 85 366-7405 379.2 1 Bag (200 Sheets)

฿ 282.02

RECLOSABLE POLY BAGS 40 Pack(s)

100 Pieces Per Package

7 Day(s) 140 100 366-7464 504 1 Bag (200 Sheets)

฿ 310.20

RECLOSABLE POLY BAGS 30 Pack(s)

100 Pieces Per Package

7 Day(s) 170 120 366-7529 351.6 1 Bag (100 Sheets)

฿ 380.68

RECLOSABLE POLY BAGS 25 Pack(s)

100 Pieces Per Package

7 Day(s) 200 140 366-7588 478.8 1 Bag (100 Sheets)

฿ 480.77

RECLOSABLE POLY BAGS 17 Pack(s)

100 Pieces Per Package

7 Day(s) 240 170 366-7642 686.8 1 Bag (100 Sheets)

฿ 623.95

RECLOSABLE POLY BAGS 12 Pack(s)

100 Pieces Per Package

7 Day(s) 280 200 366-7707 924 1 Bag (100 Sheets)

฿ 717.42

RECLOSABLE POLY BAGS 8 Pack(s)

100 Pieces Per Package

11 Day(s) 340 240 366-7766 1324.8 1 Bag (100 Sheets)

฿ 1,035.00

RECLOSABLE POLY BAGS 1 Pack(s)

100 Pieces Per Package

12 Day(s) 400 280 366-7782 1794.8 1 Bag (100 Sheets)

฿ 1,455.88

RECLOSABLE POLY BAGS 1 Pack(s)

100 Pieces Per Package

12 Day(s) 480 340 366-7804 2570.4 1 Bag (100 Sheets)

Basic Specifications

  • Product Model
    Chuck Fitted Poly Bag
  • Color
    Transparency
  • Thickness(mm)
    0.08
  • Use 1
    Storage and management of components, etc.
  • Material
    Polyethylene (PE)
  • Features 1
    Polyethylene with zipper and a film thickness of 0.08 mm for excellent impact resistance.

Product Description

Uni-Pack thick transparent plastic bag.
[Features]
· Polyethylene bag with zipper.
· Durable 0.08 mm type is suitable for heavy objects and protruding objects.
· There is a slight step included in the cut of the opening, so it can be easily opened and closed.
· Made in Japan for peace of mind; compliant with Japan's Food Sanitation Law.
· Includes upper opening and fused seal.
[Applications]
· Can be used in a wide range of applications, including industrial goods, daily goods, chemicals, sanitary goods, documents, clothes, stationery goods, parts storage and management, etc.

Part Number
B-8
C-8
D-8
E-8
F-8
G-8
H-8
I-8
J-8
K-8
L-8
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Longitudinal
(mm)
Side
(mm)
Trusco Code Mass
(g/bag)
Amount Of Content

฿ 153.97

RECLOSABLE POLY BAGS 80 Pack(s)

100 Pieces Per Package

7 Day(s) 85 60 366-7286 200.4 1 Bag (200 Sheets)

฿ 178.36

RECLOSABLE POLY BAGS 60 Pack(s)

100 Pieces Per Package

7 Day(s) 100 70 366-7341 266 1 Bag (200 Sheets)

฿ 220.00

RECLOSABLE POLY BAGS 50 Pack(s)

100 Pieces Per Package

7 Day(s) 120 85 366-7405 379.2 1 Bag (200 Sheets)

฿ 282.02

RECLOSABLE POLY BAGS 40 Pack(s)

100 Pieces Per Package

7 Day(s) 140 100 366-7464 504 1 Bag (200 Sheets)

฿ 310.20

RECLOSABLE POLY BAGS 30 Pack(s)

100 Pieces Per Package

7 Day(s) 170 120 366-7529 351.6 1 Bag (100 Sheets)

฿ 380.68

RECLOSABLE POLY BAGS 25 Pack(s)

100 Pieces Per Package

7 Day(s) 200 140 366-7588 478.8 1 Bag (100 Sheets)

฿ 480.77

RECLOSABLE POLY BAGS 17 Pack(s)

100 Pieces Per Package

7 Day(s) 240 170 366-7642 686.8 1 Bag (100 Sheets)

฿ 623.95

RECLOSABLE POLY BAGS 12 Pack(s)

100 Pieces Per Package

7 Day(s) 280 200 366-7707 924 1 Bag (100 Sheets)

฿ 717.42

RECLOSABLE POLY BAGS 8 Pack(s)

100 Pieces Per Package

11 Day(s) 340 240 366-7766 1324.8 1 Bag (100 Sheets)

฿ 1,035.00

RECLOSABLE POLY BAGS 1 Pack(s)

100 Pieces Per Package

12 Day(s) 400 280 366-7782 1794.8 1 Bag (100 Sheets)

฿ 1,455.88

RECLOSABLE POLY BAGS 1 Pack(s)

100 Pieces Per Package

12 Day(s) 480 340 366-7804 2570.4 1 Bag (100 Sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1