(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Freshness Preserving Plastic Bag Kusaranu

Freshness Preserving Plastic Bag Kusaranu

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of KSRN-300

  • Product Model
    Special Poly Bag
  • Color
    Transparency
  • Longitudinal(mm)
    300
  • Side(mm)
    500
  • Thickness(mm)
    0.04
  • Trusco Code
    335-6418
  • Use 1
    Packaging bag for maintaining the freshness of food and perishables.
  • Material
    Polyethylene Resin (PE)
  • Features 1
    With its strong anti-bacterial capability, it reduces the increase in food-borne illnesses such as E. Coli, S. Aureus, Salmonella, and various molds.
  • Features 2
    Eliminate emission of ethylene gas, which is an aging hormone for plants, and maintain freshness of unripe fruits.
  • Mass(g/copy)
    200
  • Amount Of Content
    1 Book (20 Sheets)
Part Number
KSRN-300
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 467.59

SPECIAL POLY BAGS 1 Pack(s)

20 Pieces Per Package

10 Day(s) 1 Book (20 Sheets)

Basic Specifications

  • Product Model
    Special Poly Bag
  • Color
    Transparency
  • Longitudinal(mm)
    300
  • Side(mm)
    500
  • Thickness(mm)
    0.04
  • Trusco Code
    335-6418
  • Use 1
    Packaging bag for maintaining the freshness of food and perishables.
  • Material
    Polyethylene Resin (PE)
  • Features 1
    With its strong anti-bacterial capability, it reduces the increase in food-borne illnesses such as E. Coli, S. Aureus, Salmonella, and various molds.
  • Features 2
    Eliminate emission of ethylene gas, which is an aging hormone for plants, and maintain freshness of unripe fruits.
  • Mass(g/copy)
    200
  • Amount Of Content
    1 Book (20 Sheets)

Product Description

[Features]
· With strong antibacterial power, the product suppresses the growth of E. coli, Staphylococcus aureus, Salmonella, and other bacteria and molds that can cause food poisoning.
· Suppresses the release of ethylene gas, a plant aging hormone, to keep produces fresh.

[Application]
· Packaging bags for keeping food and perishables fresh.

Specifications of KSRN-300

  • Product Model
    Special Poly Bag
  • Color
    Transparency
  • Longitudinal(mm)
    300
  • Side(mm)
    500
  • Thickness(mm)
    0.04
  • Trusco Code
    335-6418
  • Use 1
    Packaging bag for maintaining the freshness of food and perishables.
  • Material
    Polyethylene Resin (PE)
  • Features 1
    With its strong anti-bacterial capability, it reduces the increase in food-borne illnesses such as E. Coli, S. Aureus, Salmonella, and various molds.
  • Features 2
    Eliminate emission of ethylene gas, which is an aging hormone for plants, and maintain freshness of unripe fruits.
  • Mass(g/copy)
    200
  • Amount Of Content
    1 Book (20 Sheets)
Part Number
KSRN-300
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 467.59

SPECIAL POLY BAGS 1 Pack(s)

20 Pieces Per Package

10 Day(s) 1 Book (20 Sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1