Magic Cut Standard Plastic Bag For Business Use, Hiryu®

Brand :
ASAHIKASEI PAX

Caution

    Product Description

    Tightly-packed, easy-open Velcro Cut Standard Bag for Business Use, Hiryu®.

    [Features]
    · Easy to open by hand from any part of the processed area.
    · Processing does not damage the exterior appearance of the bag compared to other opening methods.
    · The position indicator of the processing increases ease of opening, which pleases consumers.
    · All-purpose type with excellent heat sealability and seal strength.

    [Application]
    · For general restaurant use such as pickles, cut vegetables, processed marine products, konjac, fish fillets, etc.
    · Ideal for small-lot/multi-product utilization, such as temporary storage of food products, retail food product packaging, etc.

    Features

    ●It is a general-purpose type excellent in heat sealing ability and seal durability.
    ●It is easy to open it from any part where it is processed, with magic cutTM attached.

    Specification

    ●Color:Transparent
    ●Q'ty Per Bag(sheet):100
    ●Thickness: 0.075mm

    Materials

    ●Nylon + Polyethylene
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat