(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Sound Insulating Inverter Generator, for AC Only 5.5 kVA

Sound Insulating Inverter Generator, for AC Only 5.5 kVA

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Loading...

Details

Specifications of EF5500ISDE

  • Rated AC output
    100・200V-5.5kVA(50/60Hz)
  • Specifications
    AC Only
  • Product Model
    Soundproof Gasoline Engine
  • Run Time(h)
    13.3 - 5.1 (1/4 load - rated load)
  • Noise Level(dB)
    58~64
  • Tank Capacity(L)
    17
  • Total Length(mm)
    780
  • Width(mm)
    616
  • Overall Height(mm)
    692
  • Mass(kg)
    97.0
  • Feature 1
    Achieves single phase output at 100 V and 200 V simultaneously in addition to the large output capacity
  • Feature 2
    Portable with twin bars convenient for loading and large four-wheel casters
  • Feature 3
    Long-Term Operation with Continuous Operation Time of 13.3 Hours (Eco On 1/4 Load) Possible
  • Specifications 2
    With Frequency Switchover Switch / With Oil Warning Device / With Economy Control / Cell Starter
  • Use
    Simultaneous high output power supply when working outdoors as well as a backup power supply for emergencies in homes and offices
Part Number
EF5500ISDE SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 254,448.61

฿ 191,523.47

POWER GENERATORS 1 Piece(s) 40 Day(s)

Basic Specifications

  • Rated AC output
    100・200V-5.5kVA(50/60Hz)
  • Specifications
    AC Only
  • Product Model
    Soundproof Gasoline Engine
  • Run Time(h)
    13.3 - 5.1 (1/4 load - rated load)
  • Noise Level(dB)
    58~64
  • Tank Capacity(L)
    17
  • Total Length(mm)
    780
  • Width(mm)
    616
  • Overall Height(mm)
    692
  • Mass(kg)
    97.0
  • Feature 1
    Achieves single phase output at 100 V and 200 V simultaneously in addition to the large output capacity
  • Feature 2
    Portable with twin bars convenient for loading and large four-wheel casters
  • Feature 3
    Long-Term Operation with Continuous Operation Time of 13.3 Hours (Eco On 1/4 Load) Possible
  • Specifications 2
    With Frequency Switchover Switch / With Oil Warning Device / With Economy Control / Cell Starter
  • Use
    Simultaneous high output power supply when working outdoors as well as a backup power supply for emergencies in homes and offices

Product Description

[Features]
・In addition to high output, simultaneous single-phase 100V/200V output is achieved
・Twin bars and large 4-wheel casters are convenient for loading for portability
・Continuous operation time Long run operation of 13.3 hours (Eco ON 1/4 load) is possible
・Quiet at 58 dBA (Eco ON 1/4 load)
・Ministry of Land, Infrastructure, Transport and Tourism designated '97 standard low noise type
[Applications]
・Simultaneous high-output power supply for outdoor work
・Emergency backup power supply for homes and offices
・Power supply for electrical products that require single-phase 200V

Specifications of EF5500ISDE

  • Rated AC output
    100・200V-5.5kVA(50/60Hz)
  • Specifications
    AC Only
  • Product Model
    Soundproof Gasoline Engine
  • Run Time(h)
    13.3 - 5.1 (1/4 load - rated load)
  • Noise Level(dB)
    58~64
  • Tank Capacity(L)
    17
  • Total Length(mm)
    780
  • Width(mm)
    616
  • Overall Height(mm)
    692
  • Mass(kg)
    97.0
  • Feature 1
    Achieves single phase output at 100 V and 200 V simultaneously in addition to the large output capacity
  • Feature 2
    Portable with twin bars convenient for loading and large four-wheel casters
  • Feature 3
    Long-Term Operation with Continuous Operation Time of 13.3 Hours (Eco On 1/4 Load) Possible
  • Specifications 2
    With Frequency Switchover Switch / With Oil Warning Device / With Economy Control / Cell Starter
  • Use
    Simultaneous high output power supply when working outdoors as well as a backup power supply for emergencies in homes and offices
Part Number
EF5500ISDE SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 254,448.61

฿ 191,523.47

POWER GENERATORS 1 Piece(s) 40 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●In addition to high output, single phase 100V/200V simultaneous output was realized.
●Considering portability with a twin bar convenient for loading and a large 4-wheel caster.
●Long-run operation with continuous operation time of 13.3 hours(eco ON 1/4 load) is possible.

Usage

●Simultaneous high output power supply for outdoor work.
●Emergency backup power supply at home/office.

Specification

●Rated AC Output 50/60Hz:100/200V-5.5kVA
●Noise Level(dB):58 to 64
●Total Length x Total Width x Total Height(mm):780 x 616 x 692
●With frequency selector switch
●With oil warning device 
●With economy control 
●Cell starter