(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

2.8 kVA soundproof inverter generator (for both AC and DC)

2.8 kVA soundproof inverter generator (for both AC and DC)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Loading...

Specifications of EF2800ISE

  • Rated AC output
    100V-2.8kVA(50/60Hz)
  • Specifications
    AC-DC Dual-Use
  • Product Model
    Soundproof Gasoline Engine
  • Rated DC output
    12V-12A
  • Run Time(h)
    18.1 - 7.5 (1/4 load - rated load)
  • Noise Level(dB)
    54.5~61
  • Tank Capacity(L)
    12.7
  • Total Length(mm)
    680
  • Width(mm)
    445
  • Overall Height(mm)
    555
  • Mass(kg)
    68.0
  • Feature 1
    Long-Term Operation With A Continuous Operation Time Of About 18 Hours (Eco On, No Load)
  • Feature 2
    Low-noise Design With 54.5 dB ("Eco" On, at 1/4 Load)
  • Feature 3
    Maintenance such as replacing the carbon brush is not required
  • Specifications 2
    With Frequency Switchover Switch / With Oil Warning Device / With Economy Control / Can Use Both Cell Starter and Recoil Starter
  • Use
    For outdoor work power supply, etc.
Part Number
EF2800ISE SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 178,227.60

฿ 124,438.51

POWER GENERATORS 1 Piece(s) 40 Day(s)

Basic Specifications

  • Rated AC output
    100V-2.8kVA(50/60Hz)
  • Specifications
    AC-DC Dual-Use
  • Product Model
    Soundproof Gasoline Engine
  • Rated DC output
    12V-12A
  • Run Time(h)
    18.1 - 7.5 (1/4 load - rated load)
  • Noise Level(dB)
    54.5~61
  • Tank Capacity(L)
    12.7
  • Total Length(mm)
    680
  • Width(mm)
    445
  • Overall Height(mm)
    555
  • Mass(kg)
    68.0
  • Feature 1
    Long-Term Operation With A Continuous Operation Time Of About 18 Hours (Eco On, No Load)
  • Feature 2
    Low-noise Design With 54.5 dB ("Eco" On, at 1/4 Load)
  • Feature 3
    Maintenance such as replacing the carbon brush is not required
  • Specifications 2
    With Frequency Switchover Switch / With Oil Warning Device / With Economy Control / Can Use Both Cell Starter and Recoil Starter
  • Use
    For outdoor work power supply, etc.

Product Description

[Features]
· Long-run operation with a continuous operation time of approximately 18 hours. (Eco ON, no load)
· A low-noise design of 54.5 dB. (Eco ON, 1/4 load)
· Maintenance such as replacing the carbon brush, etc. is not required.
· An ultra-low-noise type that complies with standard values specified by the Ministry of Land, Infrastructure and Transport of Japan in 1997.
[Applications]
· As a power supply for outdoor work, etc.

Specifications of EF2800ISE

  • Rated AC output
    100V-2.8kVA(50/60Hz)
  • Specifications
    AC-DC Dual-Use
  • Product Model
    Soundproof Gasoline Engine
  • Rated DC output
    12V-12A
  • Run Time(h)
    18.1 - 7.5 (1/4 load - rated load)
  • Noise Level(dB)
    54.5~61
  • Tank Capacity(L)
    12.7
  • Total Length(mm)
    680
  • Width(mm)
    445
  • Overall Height(mm)
    555
  • Mass(kg)
    68.0
  • Feature 1
    Long-Term Operation With A Continuous Operation Time Of About 18 Hours (Eco On, No Load)
  • Feature 2
    Low-noise Design With 54.5 dB ("Eco" On, at 1/4 Load)
  • Feature 3
    Maintenance such as replacing the carbon brush is not required
  • Specifications 2
    With Frequency Switchover Switch / With Oil Warning Device / With Economy Control / Can Use Both Cell Starter and Recoil Starter
  • Use
    For outdoor work power supply, etc.
Part Number
EF2800ISE SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 178,227.60

฿ 124,438.51

POWER GENERATORS 1 Piece(s) 40 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1