(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Sound Insulating Inverter Generator, for Both AC/DC 2.0 kVA

Sound Insulating Inverter Generator, for Both AC/DC 2.0 kVA

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Loading...

Specifications of EF2000IS

  • Rated AC output
    100V-2.0kVA(50/60Hz)
  • Specifications
    AC-DC Dual-Use
  • Product Model
    Soundproof Gasoline Engine
  • Rated DC output
    12V-8A
  • Run Time(h)
    8.6-5.0 (1/4 load to rated load)
  • Noise Level(dB)
    54.5~61
  • Tank Capacity(L)
    6
  • Total Length(mm)
    527
  • Width(mm)
    419
  • Overall Height(mm)
    461
  • Mass(kg)
    32.0
  • Feature 1
    A lightweight design of 32 kg using a diecast aluminum frame
  • Feature 2
    The Parallel Operation Function Allows Two Units to Be Connected to Obtain Output up to 3.8 kVa (Separately Sold Parallel Cord Required)
  • Feature 3
    Maintenance such as replacing the carbon brush is not required
  • Feature 4
    Can be stored by stacking
  • Specifications 2
    With Frequency Switchover Switch / With Oil Warning Device / With Economy Control / Recoil Starter
  • Use
    For PCs and electronic control tools
Part Number
EF2000IS SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 117,046.40

฿ 87,843.32

POWER GENERATORS 1 Piece(s) 40 Day(s)

Basic Specifications

  • Rated AC output
    100V-2.0kVA(50/60Hz)
  • Specifications
    AC-DC Dual-Use
  • Product Model
    Soundproof Gasoline Engine
  • Rated DC output
    12V-8A
  • Run Time(h)
    8.6-5.0 (1/4 load to rated load)
  • Noise Level(dB)
    54.5~61
  • Tank Capacity(L)
    6
  • Total Length(mm)
    527
  • Width(mm)
    419
  • Overall Height(mm)
    461
  • Mass(kg)
    32.0
  • Feature 1
    A lightweight design of 32 kg using a diecast aluminum frame
  • Feature 2
    The Parallel Operation Function Allows Two Units to Be Connected to Obtain Output up to 3.8 kVa (Separately Sold Parallel Cord Required)
  • Feature 3
    Maintenance such as replacing the carbon brush is not required
  • Feature 4
    Can be stored by stacking
  • Specifications 2
    With Frequency Switchover Switch / With Oil Warning Device / With Economy Control / Recoil Starter
  • Use
    For PCs and electronic control tools

Product Description

[Features]
· A lightweight design of 32 kg that uses an aluminum die cast frame. (Compared to the company's other products: 58% lighter)
· Equipped with a parallel function to enable maximum output of 3.8 kVA when 2 of the same models are connected. (A separately sold parallel cord is required)
· Maintenance such as replacing the carbon brush, etc. is not required.
· Can be stacked for storage.
· An ultra-low-noise type that complies with standard values specified by the Ministry of Land, Infrastructure and Transport of Japan in 1997.
[Applications]
· For computers or electronically controlled tools.

Specifications of EF2000IS

  • Rated AC output
    100V-2.0kVA(50/60Hz)
  • Specifications
    AC-DC Dual-Use
  • Product Model
    Soundproof Gasoline Engine
  • Rated DC output
    12V-8A
  • Run Time(h)
    8.6-5.0 (1/4 load to rated load)
  • Noise Level(dB)
    54.5~61
  • Tank Capacity(L)
    6
  • Total Length(mm)
    527
  • Width(mm)
    419
  • Overall Height(mm)
    461
  • Mass(kg)
    32.0
  • Feature 1
    A lightweight design of 32 kg using a diecast aluminum frame
  • Feature 2
    The Parallel Operation Function Allows Two Units to Be Connected to Obtain Output up to 3.8 kVa (Separately Sold Parallel Cord Required)
  • Feature 3
    Maintenance such as replacing the carbon brush is not required
  • Feature 4
    Can be stored by stacking
  • Specifications 2
    With Frequency Switchover Switch / With Oil Warning Device / With Economy Control / Recoil Starter
  • Use
    For PCs and electronic control tools
Part Number
EF2000IS SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 117,046.40

฿ 87,843.32

POWER GENERATORS 1 Piece(s) 40 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1