(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Sound Insulating Inverter Generator, for Both AC/DC 1.6 kVA

Sound Insulating Inverter Generator, for Both AC/DC 1.6 kVA

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Loading...

Details

Specifications of EF1600IS

  • Rated AC output
    100V-1.6kVA(50/60Hz)
  • Specifications
    AC-DC Dual-Use
  • Product Model
    Soundproof Gasoline Engine
  • Rated DC output
    12V-8A
  • Run Time(h)
    10.5-4.2 (1/4 load - rated load)
  • Noise Level(dB)
    51.5~61
  • Tank Capacity(L)
    4.2
  • Total Length(mm)
    490
  • Width(mm)
    280
  • Overall Height(mm)
    445
  • Mass(kg)
    20.0
  • Feature 1
    Equipped with Parallel Function
  • Feature 2
    Lightweight, compact body of 20 kg dry weight, with excellent portability, while having rated output of 1.6 kVA
  • Feature 3
    The control panel and recoil starter are on the same side, enabling it to be handled easily.
  • Feature 4
    Maintenance such as replacing the carbon brush is not required
  • Trusco Code
    355-4856
  • Specifications 2
    With Frequency Switchover Switch / With Oil Warning Device / With Economy Control / Recoil Starter
  • Use
    For PCs and electronic control tools
Part Number
EF1600IS SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 73,976.72

฿ 60,564.74

POWER GENERATORS 1 Piece(s) 10 Day(s)

Basic Specifications

  • Rated AC output
    100V-1.6kVA(50/60Hz)
  • Specifications
    AC-DC Dual-Use
  • Product Model
    Soundproof Gasoline Engine
  • Rated DC output
    12V-8A
  • Run Time(h)
    10.5-4.2 (1/4 load - rated load)
  • Noise Level(dB)
    51.5~61
  • Tank Capacity(L)
    4.2
  • Total Length(mm)
    490
  • Width(mm)
    280
  • Overall Height(mm)
    445
  • Mass(kg)
    20.0
  • Feature 1
    Equipped with Parallel Function
  • Feature 2
    Lightweight, compact body of 20 kg dry weight, with excellent portability, while having rated output of 1.6 kVA
  • Feature 3
    The control panel and recoil starter are on the same side, enabling it to be handled easily.
  • Feature 4
    Maintenance such as replacing the carbon brush is not required
  • Trusco Code
    355-4856
  • Specifications 2
    With Frequency Switchover Switch / With Oil Warning Device / With Economy Control / Recoil Starter
  • Use
    For PCs and electronic control tools

Product Description

[Features]
・ It has parallel functions
·Despite its rated output of 1.6 kVA, it is a lightweight and compact body with a dry weight of 20 kg that is excellent in portability.
・ Control panel and recoil starter are concentrated on the same surface for easy handling
・ Maintenance such as carbon brush replacement is unnecessary
・ It uses an inverter system that can supply high-quality electricity
・ It uses a newly designed muffler that pursues quietness
・ It is designed in consideration of environment such as emission gas regulations and recycling
・ Ultra low noise type designated by the Ministry of Land, Infrastructure, Transport and Tourism of Japan '97 standard value
[Applications]
・ For personal computers and electronic control tools

Specifications of EF1600IS

  • Rated AC output
    100V-1.6kVA(50/60Hz)
  • Specifications
    AC-DC Dual-Use
  • Product Model
    Soundproof Gasoline Engine
  • Rated DC output
    12V-8A
  • Run Time(h)
    10.5-4.2 (1/4 load - rated load)
  • Noise Level(dB)
    51.5~61
  • Tank Capacity(L)
    4.2
  • Total Length(mm)
    490
  • Width(mm)
    280
  • Overall Height(mm)
    445
  • Mass(kg)
    20.0
  • Feature 1
    Equipped with Parallel Function
  • Feature 2
    Lightweight, compact body of 20 kg dry weight, with excellent portability, while having rated output of 1.6 kVA
  • Feature 3
    The control panel and recoil starter are on the same side, enabling it to be handled easily.
  • Feature 4
    Maintenance such as replacing the carbon brush is not required
  • Trusco Code
    355-4856
  • Specifications 2
    With Frequency Switchover Switch / With Oil Warning Device / With Economy Control / Recoil Starter
  • Use
    For PCs and electronic control tools
Part Number
EF1600IS SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 73,976.72

฿ 60,564.74

POWER GENERATORS 1 Piece(s) 10 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Parallel functions are in place.
●Rated output 1.6kVA, but with a portable weight of 20kg dry weight lightweight compact body.

Usage

●For personal computers and electronically controlled tools.

Specification

●Rated AC Output 50/60Hz:100V-1.6kVA
●Rated DC Output:12V-8A
●Noise Level(dB):51.5 to 61
●Total Length x Total Width x Total Height(mm):490 x 280 x 445
●With frequency selector switch
●With oil warning device
●With economy control
●Recoil starter