(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

0.9 kVA soundproof inverter generator (for both AC and DC)

0.9 kVA soundproof inverter generator (for both AC and DC)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Loading...

Specifications of EF900IS

  • Rated AC output
    100V-0.9kVA(50/60Hz)
  • Specifications
    AC-DC Dual-Use
  • Product Model
    Soundproof Gasoline Engine
  • Rated DC output
    12V-8A
  • Run Time(h)
    11.9-4.1 (1/4 load - rated load)
  • Noise Level(dB)
    48.5~60.5
  • Tank Capacity(L)
    2.5
  • Total Length(mm)
    450
  • Width(mm)
    240
  • Overall Height(mm)
    380
  • Mass(kg)
    12.7
  • Feature 1
    Supplies High Quality Electricity (Waveform Distortion Factor of 2.5% or Less)
  • Feature 2
    Long-Term Operation with Continuous Operation Time of Approximately 12 Hours (Eco On, No Load)
  • Feature 3
    Maintenance such as replacing the carbon brush is not required
  • Trusco Code
    251-7779
  • Specifications 2
    With Frequency Switchover Switch / With Oil Warning Device / With Economy Control / Recoil Starter
  • Use
    For PCs and electronic control tools
Part Number
EF900IS SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 56,562.39

฿ 50,006.81

YMP GASOLINE ENGINE GENERATORS 1 Piece(s) 12 Day(s)

Basic Specifications

  • Rated AC output
    100V-0.9kVA(50/60Hz)
  • Specifications
    AC-DC Dual-Use
  • Product Model
    Soundproof Gasoline Engine
  • Rated DC output
    12V-8A
  • Run Time(h)
    11.9-4.1 (1/4 load - rated load)
  • Noise Level(dB)
    48.5~60.5
  • Tank Capacity(L)
    2.5
  • Total Length(mm)
    450
  • Width(mm)
    240
  • Overall Height(mm)
    380
  • Mass(kg)
    12.7
  • Feature 1
    Supplies High Quality Electricity (Waveform Distortion Factor of 2.5% or Less)
  • Feature 2
    Long-Term Operation with Continuous Operation Time of Approximately 12 Hours (Eco On, No Load)
  • Feature 3
    Maintenance such as replacing the carbon brush is not required
  • Trusco Code
    251-7779
  • Specifications 2
    With Frequency Switchover Switch / With Oil Warning Device / With Economy Control / Recoil Starter
  • Use
    For PCs and electronic control tools

Product Description

[Features]
· Provides high-quality electricity (waveform distortion ratio of 2.5% or less).
· Long-run operation with a continuous operation time of approximately 12 hours. (Eco ON, no load)
· Maintenance such as replacing the carbon brush, etc. is not required.
· At 12.7 kg, the lightest weight in its class.
· An ultra-low-noise type that complies with standard values specified by the Ministry of Land, Infrastructure and Transport of Japan in 1997.
[Applications]
· For computers or electronically controlled tools.

Specifications of EF900IS

  • Rated AC output
    100V-0.9kVA(50/60Hz)
  • Specifications
    AC-DC Dual-Use
  • Product Model
    Soundproof Gasoline Engine
  • Rated DC output
    12V-8A
  • Run Time(h)
    11.9-4.1 (1/4 load - rated load)
  • Noise Level(dB)
    48.5~60.5
  • Tank Capacity(L)
    2.5
  • Total Length(mm)
    450
  • Width(mm)
    240
  • Overall Height(mm)
    380
  • Mass(kg)
    12.7
  • Feature 1
    Supplies High Quality Electricity (Waveform Distortion Factor of 2.5% or Less)
  • Feature 2
    Long-Term Operation with Continuous Operation Time of Approximately 12 Hours (Eco On, No Load)
  • Feature 3
    Maintenance such as replacing the carbon brush is not required
  • Trusco Code
    251-7779
  • Specifications 2
    With Frequency Switchover Switch / With Oil Warning Device / With Economy Control / Recoil Starter
  • Use
    For PCs and electronic control tools
Part Number
EF900IS SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 56,562.39

฿ 50,006.81

YMP GASOLINE ENGINE GENERATORS 1 Piece(s) 12 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1