(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Soundproof Inverter Power Generator (AC Dedicated), Eco Power Generation Function

Soundproof Inverter Power Generator (AC Dedicated), Eco Power Generation Function

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of IEG2801M

  • Rated AC output
    100V-2.8kVA(50/60HZ)
  • Specifications
    AC Only
  • Product Model
    Soundproof Gasoline Engine
  • Run Time(h)
    5.6~12.0
  • Noise Level(dB)
    56~62
  • Tank Capacity(L)
    8.4
  • Total Length(mm)
    635
  • Width(mm)
    466
  • Overall Height(mm)
    562
  • Mass(kg)
    61
  • Trusco Code
    419-8417
  • Specifications
    With eco power generation / with oil sensor / with overcurrent protection device (breaker) / combination self-starter and recoil starter.
  • Use
    For PCs and electronic control tools
  • Amount Of Content
    1 unit
Part Number
IEG2801M SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 154,872.35

฿ 122,643.41

GASOLINE ENGINE GENERATORS 1 Piece(s) 40 Day(s) 1 unit

Basic Specifications

  • Rated AC output
    100V-2.8kVA(50/60HZ)
  • Specifications
    AC Only
  • Product Model
    Soundproof Gasoline Engine
  • Run Time(h)
    5.6~12.0
  • Noise Level(dB)
    56~62
  • Tank Capacity(L)
    8.4
  • Total Length(mm)
    635
  • Width(mm)
    466
  • Overall Height(mm)
    562
  • Mass(kg)
    61
  • Trusco Code
    419-8417
  • Specifications
    With eco power generation / with oil sensor / with overcurrent protection device (breaker) / combination self-starter and recoil starter.
  • Use
    For PCs and electronic control tools
  • Amount Of Content
    1 unit

Product Description

[Features]
· Uses a light yet tough resin body.
· 2.8‑kVA generator that weighs only 61 kg.
· Comes with an eco power generation function.
[Applications]
· For computers or electronically controlled tools.

Specifications of IEG2801M

  • Rated AC output
    100V-2.8kVA(50/60HZ)
  • Specifications
    AC Only
  • Product Model
    Soundproof Gasoline Engine
  • Run Time(h)
    5.6~12.0
  • Noise Level(dB)
    56~62
  • Tank Capacity(L)
    8.4
  • Total Length(mm)
    635
  • Width(mm)
    466
  • Overall Height(mm)
    562
  • Mass(kg)
    61
  • Trusco Code
    419-8417
  • Specifications
    With eco power generation / with oil sensor / with overcurrent protection device (breaker) / combination self-starter and recoil starter.
  • Use
    For PCs and electronic control tools
  • Amount Of Content
    1 unit
Part Number
IEG2801M SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 154,872.35

฿ 122,643.41

GASOLINE ENGINE GENERATORS 1 Piece(s) 40 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1