(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Staple Tacker (M07 Staple) Compatible Staple

Staple Tacker (M07 Staple) Compatible Staple

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • From :
    ฿ 337.80 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
M0710
M0713
M0716
M0719
M0722
M0725
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Foot Length
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 337.80

AIR NIPPERS(STAPLER) 1 Pack(s)

2,000 Pieces Per Package

12 Day(s) 10 252-5623 420 1 Box (2,000 pcs)

฿ 356.24

AIR NIPPERS(STAPLER) 1 Pack(s)

2,000 Pieces Per Package

14 Day(s) 13 252-5631 500 1 Box (2,000 pcs)

฿ 471.65

AIR NIPPERS(STAPLER) 1 Pack(s)

2,000 Pieces Per Package

10 Day(s) 16 252-5640 600 1 Box (2,000 pcs)

฿ 420.50

AIR NIPPERS(STAPLER) 1 Pack(s)

2,000 Pieces Per Package

19 Day(s) 19 252-5658 700 1 Box (2,000 pcs)

฿ 476.46

AIR NIPPERS(STAPLER) 1 Pack(s)

2,000 Pieces Per Package

10 Day(s) 22 252-5666 800 1 Box (2,000 pcs)

฿ 503.95

AIR NIPPERS(STAPLER) 1 Pack(s)

2,000 Pieces Per Package

14 Day(s) 25 252-5674 850 1 Box (2,000 pcs)

Basic Specifications

  • Product Model
    Other
  • Staple Type
    M07
  • Shoulder Width(mm)
    7
  • Order Unit (1 box)(Nos.)
    2000
  • Application 1
    For lath board, gypsum board, rib lath and wire lath.
  • Material
    Iron (Light Steel Wire Material), Plating
  • Amount Of Content
    1 Box (2,000 pcs)

Product Description

[Applications]
· Lath board, gypsum board, rib lath and wire lath installation.

Part Number
M0710
M0713
M0716
M0719
M0722
M0725
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Foot Length
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 337.80

AIR NIPPERS(STAPLER) 1 Pack(s)

2,000 Pieces Per Package

12 Day(s) 10 252-5623 420 1 Box (2,000 pcs)

฿ 356.24

AIR NIPPERS(STAPLER) 1 Pack(s)

2,000 Pieces Per Package

14 Day(s) 13 252-5631 500 1 Box (2,000 pcs)

฿ 471.65

AIR NIPPERS(STAPLER) 1 Pack(s)

2,000 Pieces Per Package

10 Day(s) 16 252-5640 600 1 Box (2,000 pcs)

฿ 420.50

AIR NIPPERS(STAPLER) 1 Pack(s)

2,000 Pieces Per Package

19 Day(s) 19 252-5658 700 1 Box (2,000 pcs)

฿ 476.46

AIR NIPPERS(STAPLER) 1 Pack(s)

2,000 Pieces Per Package

10 Day(s) 22 252-5666 800 1 Box (2,000 pcs)

฿ 503.95

AIR NIPPERS(STAPLER) 1 Pack(s)

2,000 Pieces Per Package

14 Day(s) 25 252-5674 850 1 Box (2,000 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1