(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Mini Tacker

Mini Tacker

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of TG-H

  • Product Type
    Tacker
  • Details Type
    Main Body
  • Height(mm)
    131
  • Overall Length(mm)
    151
  • Mass(g)
    210
  • Trusco Code
    004-9271
  • Staple loading(piece)
    100
  • Application
    For posting posters, ropes and other materials, decoration and repair work.
  • Accessory
    With 400 needles
  • Amount Of Content
    1 unit
Part Number
TG-H
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 550.76

TACKERS 1 Piece(s) 10 Day(s) 1 unit

Basic Specifications

  • Product Type
    Tacker
  • Details Type
    Main Body
  • Height(mm)
    131
  • Overall Length(mm)
    151
  • Mass(g)
    210
  • Trusco Code
    004-9271
  • Staple loading(piece)
    100
  • Application
    For posting posters, ropes and other materials, decoration and repair work.
  • Accessory
    With 400 needles
  • Amount Of Content
    1 unit

Product Description

[Features]
· Also convenient for machining. Allows tacking using light force.
[Applications]
· For posting posters and ropes, crafts, decoration, and repair work.

Specifications of TG-H

  • Product Type
    Tacker
  • Details Type
    Main Body
  • Height(mm)
    131
  • Overall Length(mm)
    151
  • Mass(g)
    210
  • Trusco Code
    004-9271
  • Staple loading(piece)
    100
  • Application
    For posting posters, ropes and other materials, decoration and repair work.
  • Accessory
    With 400 needles
  • Amount Of Content
    1 unit
Part Number
TG-H
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 550.76

TACKERS 1 Piece(s) 10 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1