(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pin Nailer Nail【3,000 Pieces Per Package】

Pin Nailer Nail【3,000 Pieces Per Package】

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 619.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
P25F3-CHA
P25F3-LIGHT-BEIGE
P25F3-WHITE
P35F3-CHA
P35F3-LIGHT-BEIGE
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Color Compatible Nail Length
(mm)
Mass
(g)
JAN Code Trusco Code Amount Of Content

฿ 717.00

AIR NIPPERS(NAILER) 1 Pack(s)

3,000 Pieces Per Package

1 Day(s) Brown 25 5,000/box 4902870680718 444-6399 1 Box (3,000 pcs)

฿ 619.00

AIR NIPPERS(NAILER) 1 Pack(s)

3,000 Pieces Per Package

1 Day(s) Light Beige 25 5,000/box 4902870680725 444-6402 1 Box (3,000 pcs)

฿ 619.00

AIR NIPPERS(NAILER) 1 Pack(s)

3,000 Pieces Per Package

1 Day(s) White 25 5,000/box 4902870746964 444-6411 1 Box (3,000 pcs)

฿ 673.00

AIR NIPPERS(NAILER) 1 Pack(s)

3,000 Pieces Per Package

1 Day(s) Brown 35 1,160/box 4902870680756 323-9047 1 Box (3,000 pcs)

฿ 719.00

AIR NIPPERS(NAILER) 1 Pack(s)

3,000 Pieces Per Package

1 Day(s) Light Beige 35 5,000/box 4902870680763 444-6429 1 Box (3,000 pcs)

Basic Specifications

  • Product Type
    Nail Gun (for nails)
  • Specifications
    Rechargeable
  • Compatible Nail Head Diameter(mm)
    0.6
  • Compatible Nail Body Diameter(mm)
    0.6
  • Amount Of Content
    1 Box (3,000 pcs)

Product Description

[Features] Pin nails for a pin nailer.

Part Number
P25F3-CHA
P25F3-LIGHT-BEIGE
P25F3-WHITE
P35F3-CHA
P35F3-LIGHT-BEIGE
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Color Compatible Nail Length
(mm)
Mass
(g)
JAN Code Trusco Code Amount Of Content

฿ 717.00

AIR NIPPERS(NAILER) 1 Pack(s)

3,000 Pieces Per Package

1 Day(s) Brown 25 5,000/box 4902870680718 444-6399 1 Box (3,000 pcs)

฿ 619.00

AIR NIPPERS(NAILER) 1 Pack(s)

3,000 Pieces Per Package

1 Day(s) Light Beige 25 5,000/box 4902870680725 444-6402 1 Box (3,000 pcs)

฿ 619.00

AIR NIPPERS(NAILER) 1 Pack(s)

3,000 Pieces Per Package

1 Day(s) White 25 5,000/box 4902870746964 444-6411 1 Box (3,000 pcs)

฿ 673.00

AIR NIPPERS(NAILER) 1 Pack(s)

3,000 Pieces Per Package

1 Day(s) Brown 35 1,160/box 4902870680756 323-9047 1 Box (3,000 pcs)

฿ 719.00

AIR NIPPERS(NAILER) 1 Pack(s)

3,000 Pieces Per Package

1 Day(s) Light Beige 35 5,000/box 4902870680763 444-6429 1 Box (3,000 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●The smallest and lightest rechargeable pin nailer in class .
●Built-in reactionary absorption mechanism(PAT, P), achieves a clean finish with light pressing and stable driving.

Specification

●Q'ty Per Box(piece):3000
●Storage Battery Voltage: 14.4V 
●Charging Time: 27 minutes

Accessories

●Charger(JC-925)x 1
●Rechargeable Battery(JP-L91440A) x 1
●Contact Top(1 piece for groove punching, 1 piece for flattening.)
●Hexagonal Bar Spanner 3mm
●Protective Glasses
●Carrying Case