(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Staples (10J Stainless Steel Staples)

Staples (10J Stainless Steel Staples)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 1,654.43 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
1010J-S
1013J-S
1016J-S
1022J-S
1025J-S
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Foot Length
(mm)
Length
(mm)
Mass
(g)
Trusco Code Amount Of Content

฿ 1,654.43

AIR NIPPERS(STAPLER) 1 Pack(s)

5,000 Pieces Per Package

12 Day(s) 10 10 700 (box) 451-6532 1 Box (5,000 pcs)

฿ 2,097.19

AIR NIPPERS(STAPLER) 1 Pack(s)

5,000 Pieces Per Package

12 Day(s) 13 13 880 (box) 451-6559 1 Box (5,000 pcs)

฿ 2,809.60

AIR NIPPERS(STAPLER) 1 Pack(s)

5,000 Pieces Per Package

19 Day(s) 16 16 990 (box) 451-6575 1 Box (5,000 pcs)

฿ 3,547.73

AIR NIPPERS(STAPLER) 1 Pack(s)

5,000 Pieces Per Package

19 Day(s) 22 22 1,290 (box) 451-6613 1 Box (5,000 pcs)

฿ 3,903.03

AIR NIPPERS(STAPLER) 1 Pack(s)

5,000 Pieces Per Package

19 Day(s) 25 25 1,430 (box) 451-6648 1 Box (5,000 pcs)

Basic Specifications

  • Product Type
    Staple Gun (for staples)
  • Staple Type
    10J
  • Details Type
    Staples (Stainless Steel)
  • Shoulder Width(mm)
    10
  • Wire Material(mm)
    Width 1.2 x Thickness 0.6
  • Material
    Stainless Steel
  • Amount Of Content
    1 Box (5,000 pcs)

Product Description

[Applications]
· Veneer fastening.

Part Number
1010J-S
1013J-S
1016J-S
1022J-S
1025J-S
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Foot Length
(mm)
Length
(mm)
Mass
(g)
Trusco Code Amount Of Content

฿ 1,654.43

AIR NIPPERS(STAPLER) 1 Pack(s)

5,000 Pieces Per Package

12 Day(s) 10 10 700 (box) 451-6532 1 Box (5,000 pcs)

฿ 2,097.19

AIR NIPPERS(STAPLER) 1 Pack(s)

5,000 Pieces Per Package

12 Day(s) 13 13 880 (box) 451-6559 1 Box (5,000 pcs)

฿ 2,809.60

AIR NIPPERS(STAPLER) 1 Pack(s)

5,000 Pieces Per Package

19 Day(s) 16 16 990 (box) 451-6575 1 Box (5,000 pcs)

฿ 3,547.73

AIR NIPPERS(STAPLER) 1 Pack(s)

5,000 Pieces Per Package

19 Day(s) 22 22 1,290 (box) 451-6613 1 Box (5,000 pcs)

฿ 3,903.03

AIR NIPPERS(STAPLER) 1 Pack(s)

5,000 Pieces Per Package

19 Day(s) 25 25 1,430 (box) 451-6648 1 Box (5,000 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1