- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
High Pressure Pin Nailing Machine
Specifications of NP55HM
-
- Product Model
- Nailer (for Nails)
-
- Specifications
- Air
-
- Features
- High Pressure
-
- Height(mm)
- 228
-
- Width(mm)
- 57
-
- Total Length(mm)
- 241
-
- Trusco Code
- 378-0244
-
- Mass(g)
- 1200
-
- Compatible Nail Head Diameter
- 0.6
-
- Compatible Nail Body Diameter
- 0.6
-
- Compatible Nail Length
- 15~55
-
- Number of Pins Loaded (Piece)
- 100
-
- Use
- Interior Finish.
-
- Use Air Pressure(Mpa {kgf/cm2})
- 0.98~2.26MPa
-
- Internal capacity
- 1 unit
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Internal capacity |
|
฿ 25,927.00
฿ 23,852.84
|
AIR NIPPERS(NAILER)
|
1 Piece(s)
|
|
19 Day(s)
|
1 unit |
Basic Specifications
-
- Product Model
- Nailer (for Nails)
-
- Specifications
- Air
-
- Features
- High Pressure
-
- Height(mm)
- 228
-
- Width(mm)
- 57
-
- Total Length(mm)
- 241
-
- Trusco Code
- 378-0244
-
- Mass(g)
- 1200
-
- Compatible Nail Head Diameter
- 0.6
-
- Compatible Nail Body Diameter
- 0.6
-
- Compatible Nail Length
- 15~55
-
- Number of Pins Loaded (Piece)
- 100
-
- Use
- Interior Finish.
-
- Use Air Pressure(Mpa {kgf/cm2})
- 0.98~2.26MPa
-
- Internal capacity
- 1 unit
Product Description
[Features]
Firmly fastens with 55 mm pin nails at high pressure.
Specifications of NP55HM
-
- Product Model
- Nailer (for Nails)
-
- Specifications
- Air
-
- Features
- High Pressure
-
- Height(mm)
- 228
-
- Width(mm)
- 57
-
- Total Length(mm)
- 241
-
- Trusco Code
- 378-0244
-
- Mass(g)
- 1200
-
- Compatible Nail Head Diameter
- 0.6
-
- Compatible Nail Body Diameter
- 0.6
-
- Compatible Nail Length
- 15~55
-
- Number of Pins Loaded (Piece)
- 100
-
- Use
- Interior Finish.
-
- Use Air Pressure(Mpa {kgf/cm2})
- 0.98~2.26MPa
-
- Internal capacity
- 1 unit
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Internal capacity |
|
฿ 25,927.00
฿ 23,852.84
|
AIR NIPPERS(NAILER)
|
1 Piece(s)
|
|
19 Day(s)
|
1 unit |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?