(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
NP35A |
NP55M |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Height (mm) |
Width (mm) |
Total Length (mm) |
Trusco Code | Mass (g) |
Compatible Nail Length | Internal capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 15,911.00 ฿ 14,636.53 |
AIR NIPPERS(NAILER) | 1 Piece(s) | 19 Day(s) | 162 | 47 | 238 | 378-0236 | 900 | 15~35 | 1 unit | ||
฿ 23,885.00 ฿ 21,971.81 |
AIR NIPPERS(NAILER) | 1 Piece(s) | 19 Day(s) | 243 | 61 | 248 | 378-0252 | 1300 | 15~55 | 1 unit |
[Features]
0.6 mm pin nails for an attractive finish.
Part Number |
---|
NP35A |
NP55M |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Height (mm) |
Width (mm) |
Total Length (mm) |
Trusco Code | Mass (g) |
Compatible Nail Length | Internal capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 15,911.00 ฿ 14,636.53 |
AIR NIPPERS(NAILER) | 1 Piece(s) | 19 Day(s) | 162 | 47 | 238 | 378-0236 | 900 | 15~35 | 1 unit | ||
฿ 23,885.00 ฿ 21,971.81 |
AIR NIPPERS(NAILER) | 1 Piece(s) | 19 Day(s) | 243 | 61 | 248 | 378-0252 | 1300 | 15~55 | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?