Scraper L-Type

Brand :
TJM DESIGN

Caution

    Product Description

    [Features]
    · Blade is fixed with 2 double screws, so it can handle even vigorous work. Replaceable blade type scraper.
    · Uses a safety spring to prevent dropping accidents when changing the blade.
    · Equipped with a steel grip end that can be struck with a hammer.
    · Large-sized box cutter blades can be used as replacement blades.
    · Grip is made of easy-grip elastomer resin.
    · Replacement blade can be used with or without the cutting edge attached.
    [Applications]
    · For peeling wallpaper and flooring, and removing stubborn dirt.

    Features

    ●It is a replacement blade type scraper that is compliant for heavy work and uses 2 pieces of double screws for fixing the blade. 
    ●A steel grip end that can be hit with a hammer is installed.
    ●You can use either the blade edge and or the portion with no

    Specification

    ●Blade Width(mm):100
    ●Blade Length(mm):18
    ●SPQ(piece):4

    Materials

    ●Blade: Steel 
    ●Grip: Elastomer Resin 
    ●Brake: SK120

    Accessories

    ●Replacement Blade(CBL-ON10) 5 Sheets
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Scraper L-Type | TJM DESIGN | MISUMI Thailand