(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless Steel Head Scraper

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 500.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SCR-C50
SCR-C75
SCR-K45
SCR-M75
SCR-N70
SCR-N95
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Blade Width
(mm)
Details Type Overall Length
(mm)
Blade Length
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 500.00

SCRAPERS 1 Piece(s) 1 Day(s) 50 Straight Type 235 98 335-8437 170 1 pc.

฿ 538.34

SCRAPERS 1 Piece(s) Same day 75 Straight Type 240 107 335-8445 200 1 pc.

฿ 772.00

SCRAPERS 1 Piece(s) 1 Day(s) 45 Leather Skiving Type 230 90 335-8453 165 1 pc.

฿ 701.13

SCRAPERS 4 Piece(s) 8 Day(s) 75 Multitype 240 101 335-8461 170 1 pc.

฿ 701.13

SCRAPERS 1 Piece(s) 1 Day(s) 70 Slanted Type 230 85 335-8470 170 1 pc.

฿ 703.41

SCRAPERS 2 Piece(s) 5 Day(s) 95 Slanted Type 245 96 335-8488 185 1 pc.

Basic Specifications

  • Product Type
    Scraper
  • Material (blade)
    Stainless Steel
  • Blade thickness(mm)
    1.8
  • Specifications
    Push Through Type
  • Blade
    SUS420J2
  • Grip
    Elastomer Resin
  • Amount Of Content
    1 pc.

Product Description

Penetrating stainless steel type scraper that can be used by striking with a hammer.
[Features]
· Tempered stainless steel blade is difficult to nick, and 1.8 mm thick.
· Materials blade: stainless steel (SUS420J2), grip: elastomer resin.
[Applications]
· For general peeling and scraping.

Part Number
SCR-C50
SCR-C75
SCR-K45
SCR-M75
SCR-N70
SCR-N95
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Blade Width
(mm)
Details Type Overall Length
(mm)
Blade Length
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 500.00

SCRAPERS 1 Piece(s) 1 Day(s) 50 Straight Type 235 98 335-8437 170 1 pc.

฿ 538.34

SCRAPERS 1 Piece(s) Same day 75 Straight Type 240 107 335-8445 200 1 pc.

฿ 772.00

SCRAPERS 1 Piece(s) 1 Day(s) 45 Leather Skiving Type 230 90 335-8453 165 1 pc.

฿ 701.13

SCRAPERS 4 Piece(s) 8 Day(s) 75 Multitype 240 101 335-8461 170 1 pc.

฿ 701.13

SCRAPERS 1 Piece(s) 1 Day(s) 70 Slanted Type 230 85 335-8470 170 1 pc.

฿ 703.41

SCRAPERS 2 Piece(s) 5 Day(s) 95 Slanted Type 245 96 335-8488 185 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1