(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
200B |
XB7 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Details Type | Overall Length (mm) |
Trusco Code | Grip | Accessory | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 210.86 |
SCRAPERS | 1 Piece(s) | - | 1 Day(s) | Main Body | 179 | 336-7169 | ABS Resin | 6 Replacement Blades | 62 | 1 pc. | ||
฿ 116.67 |
SCRAPERS | 1 Pack(s) |
10 Pieces Per Package |
10 Day(s) | Special spare blades | - | 360-7364 | - | - | 25 | 1 Pack (10 pcs) |
[Features]
· A spare blade type scraper with thin blade bent back for use.
· The body and the fittings no longer come apart during blade replacement.
Part Number |
---|
200B |
XB7 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Details Type | Overall Length (mm) |
Trusco Code | Grip | Accessory | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 210.86 |
SCRAPERS | 1 Piece(s) | - | 1 Day(s) | Main Body | 179 | 336-7169 | ABS Resin | 6 Replacement Blades | 62 | 1 pc. | ||
฿ 116.67 |
SCRAPERS | 1 Pack(s) |
10 Pieces Per Package |
10 Day(s) | Special spare blades | - | 360-7364 | - | - | 25 | 1 Pack (10 pcs) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?