(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Oval Mirror (For Collision Prevention / Safety Confirmation)

Oval Mirror (For Collision Prevention / Safety Confirmation)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 2,880.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TOM-290C
TOM-290M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Details Type Trusco Code Clippable Dimensions Mass
(g)
Amount Of Content

฿ 2,880.00

SAFETYMIRRORS 1 Piece(s) Same day Clip Type 352-7158 24~43mm 374 1 unit

฿ 3,161.00

SAFETYMIRRORS 1 Piece(s) Same day Magnet Type 352-7166 - 278 1 unit

Basic Specifications

  • Mirror Material
    Acrylic
  • Type
    Mounting Type
  • Mirror Shape
    Round
  • Number Of Mirrors
    1 pc.
  • Application
    Indoor dedicated
  • Caution plate
    NA
  • Width(mm)
    290
  • Height(mm)
    150
  • Image size (curved surface radius)
    600
  • Notes
    Cannot be used in places where oil mist is generated. Cannot be used in an environment of 45°C or above.
  • Accessory
    Cosmetic Screw x 1, Washer ×1
  • Amount Of Content
    1 unit

Product Description

Oval safety mirror that's easy to install and allows a specific point to be viewed.
[Features]
· Clip type for easy mounting.
· Oval shape with a wide field of view.
· Flexible arm (120 mm) can be used to adjust the angle.
· Free to mount either horizontally or vertically.
· Mirror material: High-grade acrylic.
[Applications]
· Ideal for confirmation of factory line (conveyor, etc.) operation.
· Convenient for preventing collisions in warehouses.

Part Number
TOM-290C
TOM-290M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Details Type Trusco Code Clippable Dimensions Mass
(g)
Amount Of Content

฿ 2,880.00

SAFETYMIRRORS 1 Piece(s) Same day Clip Type 352-7158 24~43mm 374 1 unit

฿ 3,161.00

SAFETYMIRRORS 1 Piece(s) Same day Magnet Type 352-7166 - 278 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Since it is elliptical(oval), a wide view can be obtained.

Specification

●W x H(mm):290 x 150
●Image Size(curve surface R):600
●SPQ(piece):10
●Indoor Only

Materials

●Mirror: High-grade Acrylic

Accessories

●Decoration Screw x 1
●Washer x 1

Warning

●Can not be used in places where oil mist occurs.