(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Safety Mirror Super Oval (Screw-Mount Type), Adjustable Angle With Flexible Arm (SF80)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SF55
SF68 SALE
SF80 SALE
SF81 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Height
(mm)
Image Size (Curved Surface R) Trusco Code Mass
(g)
Amount Of Content

฿ 8,747.13

SAFETY MIRRORS 1 Piece(s) 10 Day(s) 550 275 860 395-3955 710 1 unit

฿ 11,822.78

฿ 11,384.15

SAFETY MIRRORS 1 Piece(s) 10 Day(s) 680 330 860 395-3963 830 1 unit

฿ 15,709.92

฿ 15,089.38

SAFETY MIRRORS 1 Piece(s) 12 Day(s) 785 500 860 395-3971 1170 1 unit

฿ 15,723.57

฿ 15,088.34

SAFETY MIRRORS 1 Piece(s) 12 Day(s) 785 500 1500 395-3980 1260 1 unit

Basic Specifications

  • Mirror Material
    Acrylic
  • Type
    Mount Type
  • Mirror Shape
    Round Shape
  • Number Of Mirrors
    1 Piece
  • Application
    Indoor Only
  • Caution plate
    None
  • Notes
    Cannot be used in places where oil mist is generated.
  • Specifications
    Lapped Flat Seam
  • Accessories
    4 x 45 Truss tapping screw x 2 pc
  • Amount Of Content
    1 unit

Product Description

[Features]
· Flexible arm for angle adjustment.
· Lightweight and easy to mount.

Part Number
SF55
SF68 SALE
SF80 SALE
SF81 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Height
(mm)
Image Size (Curved Surface R) Trusco Code Mass
(g)
Amount Of Content

฿ 8,747.13

SAFETY MIRRORS 1 Piece(s) 10 Day(s) 550 275 860 395-3955 710 1 unit

฿ 11,822.78

฿ 11,384.15

SAFETY MIRRORS 1 Piece(s) 10 Day(s) 680 330 860 395-3963 830 1 unit

฿ 15,709.92

฿ 15,089.38

SAFETY MIRRORS 1 Piece(s) 12 Day(s) 785 500 860 395-3971 1170 1 unit

฿ 15,723.57

฿ 15,088.34

SAFETY MIRRORS 1 Piece(s) 12 Day(s) 785 500 1500 395-3980 1260 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1