(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Convex Mirror LamiDome (For Indoor)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 10,932.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
LT5
LT7-C SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Height
(mm)
Image Size (Curved Surface R) Trusco Code Mass
(g)
Amount Of Content

฿ 10,932.00

SAFETY MIRRORS 1 Piece(s) 1 Day(s) 495 225 256 395-3912 840 1 unit

฿ 20,515.00

฿ 18,873.80

SAFETY MIRRORS 1 Piece(s) 1 Day(s) 690 311 359 395-3921 1600 1 unit

Basic Specifications

  • Mirror Material
    Acrylic
  • Type
    Mount Type
  • Mirror Shape
    Round Shape
  • Number Of Mirrors
    1 Piece
  • Application
    Indoor Only
  • Caution plate
    None
  • Notes
    Cannot be used in places where oil mist is generated.
  • Specifications
    Lapped Flat Seam
  • Accessories
    4 x 45 Truss tapping screw x 2 pc, aluminum channel
  • Amount Of Content
    1 unit

Product Description

A dome mirror for preventing collisions at crossroads.
[Features]
· 360° multivision.
· Extremely lightweight and easy to mount with a design that blends in to a range of spaces.
[Applications]
· Preventing collisions at crossroads.
· People's movements can be seen from any direction, making this mirror ideal for preventing collisions at crossroads.
· Also reduces blind spots between furniture, bookshelves and lockers, etc.

Part Number
LT5
LT7-C SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Height
(mm)
Image Size (Curved Surface R) Trusco Code Mass
(g)
Amount Of Content

฿ 10,932.00

SAFETY MIRRORS 1 Piece(s) 1 Day(s) 495 225 256 395-3912 840 1 unit

฿ 20,515.00

฿ 18,873.80

SAFETY MIRRORS 1 Piece(s) 1 Day(s) 690 311 359 395-3921 1600 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●360° can see from any range.

Specification

●SPQ(piece):1
●Indoor Only
●Screw Lock

Materials

●Mirror: High-grade Acrylic
●Mounting Bracket: Aluminum

Accessories

●4 x 45 Truss Tapping Screw x 2, Aluminum Channel

Warning

●Can not be used in places where oil mist occurs.