(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Garage Mirror GMH (Elliptical)

Garage Mirror GMH (Elliptical)

You can add up to 6 items to the comparison list.

Loading...

Specifications of GMH-335

  • Mirror Material
    Glass
  • Type
    Mount Type
  • Mirror Shape
    Round Shape
  • Number of Mirrors
    1 Piece
  • Use
    Indoor and Outdoor Use
  • Caution Panel
    None
  • Size(mm)
    330X550
  • Remark
    Ratio of the curved surface 1000R
Part Number
GMH-335
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 6,163.00

SAFETY MIRRORS 1 Piece(s) 10 Day(s)

Basic Specifications

Product Description

[Features]
· Allows flexible angle adjustment.
[Applications]
· For garage entry/exit, corners with poor visibility, safety management in warehouses, and prevention of collisions.

Specifications of GMH-335

  • Mirror Material
    Glass
  • Type
    Mount Type
  • Mirror Shape
    Round Shape
  • Number of Mirrors
    1 Piece
  • Use
    Indoor and Outdoor Use
  • Caution Panel
    None
  • Size(mm)
    330X550
  • Remark
    Ratio of the curved surface 1000R
Part Number
GMH-335
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 6,163.00

SAFETY MIRRORS 1 Piece(s) 10 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1