(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Japanese Only
Part Number |
---|
GM-160 |
GM-169 |
GM-220 |
GM-224 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mirror Shape | Details Model | Size (mm) |
Size H (mm) |
Size W (mm) |
Size D (mm) |
Remark |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 861.70 |
SAFETY MIRRORS | 1 Piece(s) | 10 Day(s) | Round Shape | Footprint | φ160 | 281 | 196 | 57 | Ratio of the curved surface 600R | ||
฿ 857.53 |
SAFETY MIRRORS | 1 Piece(s) | 10 Day(s) | Square | - | 160X90 | 281 | 196 | 57 | Ratio of the curved surface 600R | ||
฿ 1,287.00 |
SAFETY MIRRORS | 1 Piece(s) | 10 Day(s) | Round Shape | Footprint | φ220 | 400 | 260 | 50 | Ratio of the curved surface 320R | ||
฿ 1,287.00 |
SAFETY MIRRORS | 1 Piece(s) | 12 Day(s) | Square | - | 200X240 | 400 | 260 | 57 | Ratio of the curved surface 320R |
[Features]
· Easy and free angle adjustment for security check and crime prevention around the garage.
· Parts required for installation are included.
· No drilling required, easy installation with super strong magnet. .
· Securely fixed with screws and anchors.
· The effective field of view expands to prevent accidents.
· Main body material: polypropylene.
· Mirror material: glass.
[Application]
· Used for garage entrances and turns with poor visibility, safety management in warehouses, and collision prevention.
· Indoor and outdoor use.
Part Number |
---|
GM-160 |
GM-169 |
GM-220 |
GM-224 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mirror Shape | Details Model | Size (mm) |
Size H (mm) |
Size W (mm) |
Size D (mm) |
Remark |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 861.70 |
SAFETY MIRRORS | 1 Piece(s) | 10 Day(s) | Round Shape | Footprint | φ160 | 281 | 196 | 57 | Ratio of the curved surface 600R | ||
฿ 857.53 |
SAFETY MIRRORS | 1 Piece(s) | 10 Day(s) | Square | - | 160X90 | 281 | 196 | 57 | Ratio of the curved surface 600R | ||
฿ 1,287.00 |
SAFETY MIRRORS | 1 Piece(s) | 10 Day(s) | Round Shape | Footprint | φ220 | 400 | 260 | 50 | Ratio of the curved surface 320R | ||
฿ 1,287.00 |
SAFETY MIRRORS | 1 Piece(s) | 12 Day(s) | Square | - | 200X240 | 400 | 260 | 57 | Ratio of the curved surface 320R |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?