(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
F15B |
F33B |
F48B |
F60B |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mirror Material | Type | Number Of Mirrors | Application | Caution plate | Width (mm) |
Height (mm) |
Image Size (Curved Surface R) | Thickness (mm) |
Mass (g) |
Trusco Code | Mass (g) |
Specifications | Accessories | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 11,376.20 ฿ 11,003.06 |
SAFETY MIRRORS | 1 Piece(s) | 12 Day(s) | Special Plastic | Mount Type | 1 Piece | Indoor and Outdoor Use | None | 150 | 210 | 280 | - | - | 395-3807 | 400 | Lapped Flat Seam | 4 x 30 tapping screw x 4, nylon plug x 4 | 1 pc. | ||
฿ 18,000.92 ฿ 17,417.69 |
SAFETY MIRRORS | 1 Piece(s) | 10 Day(s) | Special Plastic | Mount Type | 1 Piece | Indoor and Outdoor Use | None | 320 | 250 | 400 | - | - | 395-3823 | 520 | Lapped Flat Seam | 4 x 30 tapping screw x 4, nylon plug x 4 | 1 pc. | ||
฿ 25,325.60 ฿ 24,446.80 |
SAFETY MIRRORS | 1 Piece(s) | 12 Day(s) | Special Plastic | Mount Type | 1 Piece | Indoor and Outdoor Use | None | 480 | 370 | 700 | - | - | 395-3840 | 1400 | Lapped Flat Seam | 4 x 30 tapping screw x 4, nylon plug x 4 | 1 pc. | ||
฿ 38,774.29 ฿ 37,432.70 |
SAFETY MIRRORS | 1 Piece(s) | 19 Day(s) | Acrylic | - | - | - | - | 600 | 500 | Equivalent to 1000R | 6.6 | 2200 | 833-8925 | - | - | - | - |
Mirror for car parks, entrances and exits of warehouses etc.
[Features]
· Non-protruding design fits with surroundings.
· Can be mounted at eye level, allowing safety checks to be performed naturally.
[Applications]
· Safety checks at entrances and exits of car parks.
· Allows drivers to check for people and bicycles coming from blind spots on roads.
Part Number |
---|
F15B |
F33B |
F48B |
F60B |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mirror Material | Type | Number Of Mirrors | Application | Caution plate | Width (mm) |
Height (mm) |
Image Size (Curved Surface R) | Thickness (mm) |
Mass (g) |
Trusco Code | Mass (g) |
Specifications | Accessories | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 11,376.20 ฿ 11,003.06 |
SAFETY MIRRORS | 1 Piece(s) | 12 Day(s) | Special Plastic | Mount Type | 1 Piece | Indoor and Outdoor Use | None | 150 | 210 | 280 | - | - | 395-3807 | 400 | Lapped Flat Seam | 4 x 30 tapping screw x 4, nylon plug x 4 | 1 pc. | ||
฿ 18,000.92 ฿ 17,417.69 |
SAFETY MIRRORS | 1 Piece(s) | 10 Day(s) | Special Plastic | Mount Type | 1 Piece | Indoor and Outdoor Use | None | 320 | 250 | 400 | - | - | 395-3823 | 520 | Lapped Flat Seam | 4 x 30 tapping screw x 4, nylon plug x 4 | 1 pc. | ||
฿ 25,325.60 ฿ 24,446.80 |
SAFETY MIRRORS | 1 Piece(s) | 12 Day(s) | Special Plastic | Mount Type | 1 Piece | Indoor and Outdoor Use | None | 480 | 370 | 700 | - | - | 395-3840 | 1400 | Lapped Flat Seam | 4 x 30 tapping screw x 4, nylon plug x 4 | 1 pc. | ||
฿ 38,774.29 ฿ 37,432.70 |
SAFETY MIRRORS | 1 Piece(s) | 19 Day(s) | Acrylic | - | - | - | - | 600 | 500 | Equivalent to 1000R | 6.6 | 2200 | 833-8925 | - | - | - | - |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?