1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

TOKUMARU Cut Economy Type Cutting Wheel (Part Number)

CUTTING WHEELS

TOKUMARU Cut Economy Type Cutting Wheel
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 74.74/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Thin type 1 mm grindstone.
· Excellent biting ability and sharpness.
· Few burrs.
[Applications]
· For thin panels, narrow pole, ALC cutting for iron, stainless steel, and other metals.

Part Number
TMC-105
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 74.74

CUTTING WHEELS 10 Piece(s) Same day

Loading...

  1. 1

Basic Information

Product Type Flat work material general steel / Stainless Steel / Alloy Steel / Cast Iron / Copper Material / Aluminum Abrasive material AX
Particle Size(#) 46 Hardness S Outer Diameter(mm) 105
Blade thickness(mm) 1 Internal Diameter(mm) 15 Max. Rotational Speed(rpm) 14400
Packaging Quantity(sheet) 10 Trusco Code 365-5857 Tool Used Disc grinder and abrasive grindstone cutter
Application For thin panels, narrow pole, ALC cutting for iron, stainless steel, and other metals. Features 1 Thin Type 1 mm Grindstone Features 2 Excellent biting ability and sharpness
Features 3 Few burrs Mass(g) 24

Please check the type/dimensions/specifications of the part TMC-105 in the TOKUMARU Cut Economy Type Cutting Wheel series.