1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cut-Off Wheel TwinZer (Part Number)

TKE CUTTING WHEELS

Cut-Off Wheel TwinZer
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 176.19/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· High-performance grindstone with double-sided reinforcement for high safety and smooth and sharp cutting due to a special manufacturing method.
[Applications]
· For general metal cutting, such as stainless steel, thin steel plates, corrugated galvanized plates, round bars, pipes, etc.

Part Number
RA-100WAZ
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 176.19

TKE CUTTING WHEELS 5 Piece(s) 31 Day(s)

Loading...

  1. 1

Basic Information

Product Model Flat Work Material General Steel / Stainless Steel Abrasive A / WA / Z
Particle Size(#) 36 Hardness K Outside Diameter(mm) 105
Blade Thickness(mm) 2.2 Inner Diameter(mm) 15 Maximum Operating Rotational Speed(rpm) 14400
Number Contained(Sheets) 5 Trusco Code 170-2700 The Tool Used Disc Grinder
Use For cutting most metals, such as stainless steel, thin iron plates, galvanize corrugated metal, round bars and pipes Features Excellent Safety Through Double-Sided Reinforcement, High-Performance Cutting Wheel with Smooth Cutting and Sharp Cutting Ability Due to a Special Manufacturing Method Mass(g) 40