1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Rough Side Type Cut-Off Wheel Kengou

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Rough Side Type Cut-Off Wheel Kengou
  • Rough Side Type Cut-Off Wheel Kengou
  • Rough Side Type Cut-Off Wheel Kengou
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 272.39/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The front surface is rough-side finished and thus there will be few burrs or scales on the cutting surface as well as almost no clogging.
· It is ideal for cutting a wide range of materials such as general steel and stainless steel.
· Features outstanding sharpness and durability.
[Applications]
· For cutting general steel, stainless steel, etc.

Part Number
KENGO-305
KENGO-355
KENGO-405
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOutside Diameter
(mm)
Blade Thickness
(mm)
Maximum Operating Rotational Speed
(rpm)
Trusco Code Mass
(g)

฿ 272.39

TKE CUTTING WHEELS 5 Piece(s) 5 Day(s) 3052.84490359-8101440

฿ 433.34

TKE CUTTING WHEELS 5 Piece(s) 5 Day(s) 3552.93850359-8110660

฿ 457.15

TKE CUTTING WHEELS 5 Piece(s) 5 Day(s) 40532980359-8128920

Loading...

  1. 1

Basic Information

Product Model Flat Work Material General Steel / Stainless Steel Abrasive A
Particle Size(#) 36 Hardness R Inner Diameter(mm) 25.4
Number Contained(Sheets) 5 The Tool Used Disc grinder and abrasive grindstone cutter Use For cutting general steel, stainless steel, etc.
Features Front Surface Is Rough-Side Finished and Thus There Will Be Few Burrs or Scales on the Cutting Surface as Well as Almost No Clogging