1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cut-Off Wheel Kojiro【1-60 Pieces Per Package】 (RA-105KO)

TKE CUTTING WHEELS

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· About twice as durable and 1.2 times sharper than the manufacturer's previous products.
· Double-sided reinforcement achieves even higher safety.
· It is ideal for all types of metal such as general metal and stainless steel.
[Applications]
· For cutting various metals, including pipes, angles, channels, round bars, shaped steel, thin plates, general steel, galvanized iron, stainless steel, aluminum, etc.

Part Number
RA-105KO
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipDetail Type Number Contained
(Sheets)
Trusco Code Models Specifications Mass

฿ 164.77

TKE CUTTING WHEELS 10 Piece(s) 5 Day(s) Contains 10 pieces10311-0346Contains 10 pieces-30g

Loading...

  1. 1

Basic Information

Product Model Flat Work Material General Steel / Stainless Steel / Alloy Steel / Cast Iron / Copper Material / Aluminum Abrasive AZ
Particle Size(#) 46 Hardness R Outside Diameter(mm) 105
Blade Thickness(mm) 1.6 Inner Diameter(mm) 15 Maximum Operating Rotational Speed(rpm) 14400
The Tool Used Disc Grinder Use For cutting metals in general, including pipe, angles, channels, round bars, die steel, thin plate, general steel, steel, galvanized iron, stainless steel, aluminum, etc. Features Achieved approximately double the durability, and 1.2 times the sharpness (our company's comparison).

Please check the type/dimensions/specifications of the part RA-105KO in the Cut-Off Wheel Kojiro series.

Products with similar specification

Part Number
RA-105KO-50
Part NumberPriceMinimum Order QtyNumber of pc(s). included in pkg.Volume DiscountDays to ShipDetail Type Number Contained
(Sheets)
Trusco Code Models Specifications Mass

฿ 4,623.86

1 Pack(s)

60 Pieces Per Package

5 Day(s) Includes 60 sheets60355-8568Includes 60 sheets60 Sheet Service Pack1800 g/set