1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Cut-Off Wheel Musashi【1-60 Pieces Per Package】

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 176.19/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Twice the durability and cutting quality of our existing products, resulting from the pursuit of "durability and cutting quality" that are further enhanced from existing thin cutting grindstones.
· Thin, sharp blade dramatically reduces the work time when cutting.
· Double-sided reinforcement achieves even higher safety.
· It is ideal for cutting all types of metal such as general metal and stainless steel.
[Applications]
· For cutting various metals, including pipes, angles, channels, round bars, shaped steel, thin plates, general steel, galvanized iron, stainless steel, aluminum, etc.

Part Number
RA-105MU
RA-105MU-50
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipDetail Type Number Contained
(Sheets)
Trusco Code Models Specifications Mass

฿ 176.19

TKE CUTTING WHEELS 10 Piece(s) 5 Day(s) Contains 10 pieces10311-0354Contains 10 pieces-23g

฿ 4,694.99

TKE CUTTING WHEELS 1 Pack(s)

60 Pieces Per Package

6 Day(s) Includes 60 sheets60355-8576Includes 60 sheets60 Sheet Service Pack1400 g/set

Loading...

  1. 1

Basic Information

Product Model Flat Work Material General Steel / Stainless Steel Abrasive AZ
Particle Size(#) 60 Hardness R Outside Diameter(mm) 105
Blade Thickness(mm) 1 Inner Diameter(mm) 15 Maximum Operating Rotational Speed(rpm) 14400
The Tool Used Disc Grinder Use For cutting metals in general, including pipe, angles, channels, round bars, die steel, thin plate, general steel, galvanized iron, stainless steel, aluminum, etc. Features Twice the durability and cutting quality as our existing products, resulting from a pursuit for "durability and cutting quality" that are further enhanced from existing thin cutting wheels.