1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Super Little II Offset Type Cutting Wheel

NCL CUTTING WHEELS

Super Little II Offset Type Cutting Wheel
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 177.50/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Product which emphasizes service life and efficiency.

[Features]
· Offset type cutting wheel for cutting corners and bolts.
· Excellent sharpness and durability, and provides long service life and high efficiency

 
Part Number
1000C27111
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 177.50

NCL CUTTING WHEELS 10 Piece(s) 3 Day(s)

Loading...

  1. 1

Basic Information

Product Type Offset Type work material general steel / Stainless Steel Abrasive material A
Particle Size(#) 30 Hardness P Outer Diameter(mm) 105
Blade thickness(mm) 2.5 Internal Diameter(mm) 15 Max. Rotational Speed(rpm) 14500
Maximum operating rotation speed(m/s) 80 Packaging Quantity(sheet) 5 Binding Agent B
Tool Used Disc grinder Application For stainless steel or general steel material. For cutting building interior material such as light steel frames, thin iron plates, or sashes Features 1 Product which emphasizes service life and efficiency
Features 2 Offset Type Cutting Wheel for Cutting Corners and Bolts Mass(g) 48

Please check the type/dimensions/specifications of the part 1000C27111 in the Super Little II Offset Type Cutting Wheel series.