1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Super Big Cutting Wheel (Part Number)

Super Big Cutting Wheel
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 469.32/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Top-grade cutting grindstone, which provides secure safety with double-sided reinforcement.
[Features]
· A grindstone of the highest grade that can cut any ferrous materials.
· We provide reliable safety using dual-side cloth reinforcement.
· It also boasts excellent durability and cutting performance due to use of special abrasive grain, contributing to work cost reduction

 
Part Number
1000C23011
1000C23051
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOuter Diameter
(mm)
Blade thickness
(mm)
Max. Rotational Speed
(rpm)
Maximum operating rotation speed
(m/s)
Mass
(g)

฿ 469.32

NCL CUTTING WHEELS 10 Piece(s) 6 Day(s) 3052.5501080460

฿ 811.43

NCL CUTTING WHEELS 10 Piece(s) 5 Day(s) 4053339072890

Loading...

  1. 1

Basic Information

Product Type Flat work material general steel / Stainless Steel Abrasive material A
Particle Size(#) 30 Hardness P Internal Diameter(mm) 25.4
Packaging Quantity(sheet) 10 Binding Agent B Tool Used Grindstone cutting machine
Application For cutting building interior material, stainless steel, general steel material (pipes, angles, channels, steel beams, etc.) Features 1 Top-grade cutting grindstone, which provides secured safety with double-sided reinforcement Features 2 Boasts excellent durability and cutting performance due to use of special abrasive grain, contributing to work cost reduction.