1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Super Little Cutting Wheel (1000C24111)

NCL CUTTING WHEELS

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

6 types of blade thicknesses are available for excellent longevity and sharpness.
[Features]
·Super little 1.0 mm thick type is born.
·Not only is it sharp and safe, but it also has an outstanding lifespan despite being thin.

Features

●Thickness 1.0 is emphasized on delicateness, 1.5 is almighty, and 2.5 emphasis on lifetime.

Usage

●For cutting of stainless steel, standard steel material thin plate, small diameter pipe material, building interior material.

Specification

●Q'ty Per Pack(sheet):10
●Whetstone Material:A
●Working Tool: Disk Grinder
Part Number
1000C24111
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipParticle Size
(#)
Hardness Outer Diameter
(mm)
Blade thickness
(mm)
Internal Diameter
(mm)
Max. Rotational Speed
(rpm)
Accessory Mass
(g)

฿ 234.00

NCL CUTTING WHEELS 10 Piece(s) 5 Day(s) 30P1252.52212200Accessory Ring for 20 mm Holes Included75

Loading...

  1. 1
 

Basic Information

Product Type Flat work material general steel / Stainless Steel Abrasive material A
Maximum operating rotation speed(m/s) 80 Packaging Quantity(sheet) 10 Binding Agent B
Tool Used Disc grinder Application For cutting building interior material, stainless steel, general steel material, thin plates or small diameter pipes Features 1 6 blade thicknesses provide excellent service life and sharpness
Features 2 Items with a thickness of 1.0/1.5 mm are equivalent to "safety cut one" items. Features 3 With double-sided reinforcement

Please check the type/dimensions/specifications of the part 1000C24111 in the Super Little Cutting Wheel series.

Products with similar specification

Part Number
1000C24211
1000C24311
1000C24411
1000C26111
1000C26211
1000C26411
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipParticle Size
(#)
Hardness Outer Diameter
(mm)
Blade thickness
(mm)
Internal Diameter
(mm)
Max. Rotational Speed
(rpm)
Accessory Mass
(g)

฿ 291.11

10 Piece(s) 5 Day(s) 30P1502.52210100Accessory Ring for 20 mm Holes Included107

฿ 365.92

10 Piece(s) 5 Day(s) 30P1802.5228400Accessory Ring for 20 mm Holes Included155

฿ 448.57

10 Piece(s) 5 Day(s) 30P2052.5227400Accessory Ring for 20 mm Holes Included200

฿ 120.00

10 Piece(s) 12 Day(s) 46S10511514500-21

฿ 110.84

10 Piece(s) 3 Day(s) 46S1051.51514500-32

฿ 235.00

10 Piece(s) 5 Day(s) 46S1501.52210100Accessory Ring for 20 mm Holes Included64